Logic valves

选中选择器
1
2
3
产品搜索
筛选条件选择
重置筛选条件
功能
全选 重置选择
Qmax 值 [l/min]
全选 重置选择
盖类型
全选 重置选择
可搭配的锥形
全选 重置选择
锥形类型
全选 重置选择
密封选项
全选 重置选择
面积比
全选 重置选择
公称尺寸
全选 重置选择
密封材料
全选 重置选择
显示更多筛选条件
  • Cone A
  • Pressure function
Pmax [bar] 阀门 Qmax [l/min] M20003677 M20003659 M20003679 产品系列
420 600 A X 0 L-CEE 16 KEGEL A
420 1,000 A X 0 L-CEE 25 KEGEL A
420 1,600 A X 0 L-CEE 32 KEGEL A
420 2,800 A X 0 L-CEE 40 KEGEL A
420 4,700 A X 0 L-CEE 50 KEGEL A
420 7,900 A X 0 L-CEE 63 KEGEL A
420 10,800 A X 0 L-CEE 80 KEGEL A
  • Cone B
  • Directional function
  • Optional: Version with stem seal
Pmax [bar] 阀门 Qmax [l/min] M20003677 M20003659 M20003679 产品系列
420 600 B,C X 0 L-CEE 16 KEGEL B
420 1,000 B,C X 0 L-CEE 25 KEGEL B
420 1,600 B,C X 0 L-CEE 32 KEGEL B
420 2,800 B,C X 0 L-CEE 40 KEGEL B
420 4,700 B,C X 0 L-CEE 50 KEGEL B
420 7,900 B,C X 0 L-CEE 63 KEGEL B
420 10,800 B,C X 0 L-CEE 80 KEGEL B
  • Cone C
  • Version with damping
  • Directional function
  • Optional: Version with stem seal
Pmax [bar] 阀门 Qmax [l/min] M20003677 M20003659 M20003679 产品系列
420 600 B,C X 0 L-CEE 16 KEGEL C
420 1,000 B,C X 0 L-CEE 25 KEGEL C
420 1,600 B,C X 0 L-CEE 32 KEGEL C
420 2,800 B,C X 0 L-CEE 40 KEGEL C
420 4,700 B,C X 0 L-CEE 50 KEGEL C
420 7,900 B,C X 0 L-CEE 63 KEGEL C
420 10,800 B,C X 0 L-CEE 80 KEGEL C
  • Cone E
  • Directional function
  • Optional: Version with stem seal (pressure function)
Pmax [bar] 阀门 Qmax [l/min] M20003677 M20003659 M20003679 产品系列
420 600 E,F X 0 L-CEE 16 KEGEL E
420 1,000 E,F X 0 L-CEE 25 KEGEL E
420 1,600 E,F X 0 L-CEE 32 KEGEL E
420 2,800 E,F X 0 L-CEE 40 KEGEL E
420 4,700 E,F X 0 L-CEE 50 KEGEL E
420 7,900 E,F X 0 L-CEE 63 KEGEL E
420 10,800 E,F X 0 L-CEE 80 KEGEL E
  • Cone F
  • Version with damping
  • Directional function
  • Optional: Version with stem seal
Pmax [bar] 阀门 Qmax [l/min] M20003677 M20003659 M20003679 产品系列
420 600 E,F X 0 L-CEE 16 KEGEL F
420 1,000 E,F X 0 L-CEE 25 KEGEL F
420 1,600 E,F X 0 L-CEE 32 KEGEL F
420 2,800 E,F X 0 L-CEE 40 KEGEL F
420 4,700 E,F X 0 L-CEE 50 KEGEL F
420 7,900 E,F X 0 L-CEE 63 KEGEL F
420 10,800 E,F X 0 L-CEE 80 KEGEL F
  • Function 1D
  • Control cap with remote control connection for directional and check function
Pmax [bar] 阀门 Qmax [l/min] M20003677 M20003659 M20003679 产品系列
420 X 1D 1 LD-CCE .. 1D
  • Function 1H
  • Control cap with remote control connection and stroke limitation for directional and check functions and for manual switch-off and throttle functions
Pmax [bar] 阀门 Qmax [l/min] M20003677 M20003659 M20003679 产品系列
420 X 1H 1 LD-CCE .. 1H
  • Function RM
  • Control cap with hole pattern for a directional valve
  • Can be used for directional functions
Pmax [bar] 阀门 Qmax [l/min] M20003677 M20003659 M20003679 产品系列
420 X RM 3 LD-CCE .. RM
  • Function 1W
  • Control cap with hole pattern for a directional valve
  • Additional control connection for a second cartridge valve
  • Can be used for directional and pressure limiting functions
Pmax [bar] 阀门 Qmax [l/min] M20003677 M20003659 M20003679 产品系列
420 X 1W 1 LD-CCE .. 1W
  • Function 2W
  • Control cap with integrated shuttle valve for use as pilot-operated check valve and with hole pattern for a directional valve
Pmax [bar] 阀门 Qmax [l/min] M20003677 M20003659 M20003679 产品系列
420 X 2W 1 LD-CCE .. 2W
  • Function 2WR
  • Control cap with integrated shuttle valve for use as pilot-operated check valve and with hole pattern for a directional valve
Pmax [bar] 阀门 Qmax [l/min] M20003677 M20003659 M20003679 产品系列
420 X 2WR 1 LD-CCE .. 2WR
  • Function 4W
  • Control cap with hole pattern for a directional valve
  • Check valves are also integrated to allow functions to be realised in which a maximum of two pilot pressures is desired
Pmax [bar] 阀门 Qmax [l/min] M20003677 M20003659 M20003679 产品系列
420 X 4W 1 LD-CCE .. 4W
  • Function 1WDB
  • Control cap combined with a 2-way cartridge valve, two pressure relief valves in sandwich plate design and a directional valve as pilot valve for a pilot-operated pressure limiting function
Pmax [bar] 阀门 Qmax [l/min] M20003677 M20003659 M20003679 产品系列
420 X 1WDB 2 LD-CCE .. 1WDB
  • Function DRE
  • Control cap combined with a 2-way cartridge valve, a pressure relief valve and a directional valve realising a pressure limiting function
Pmax [bar] 阀门 Qmax [l/min] M20003677 M20003659 M20003679 产品系列
420 X DRE 2 LD-CCE .. DRE
  • With control cap and position monitoring
Pmax [bar] 阀门 Qmax [l/min] M20003677 M20003659 M20003679 产品系列
350 210 X X 0 LLCM-CAE 16
350 515 X X 0 LLCM-CAE 25
350 890 X X 0 LLCM-CAE 32
350 1,800 X X 0 LLCM-CAE 40
350 2,450 X X 0 LLCM-CAE 50
350 4,100 X X 0 LLCM-CAE 63