Sensörler
The pressure, temperature and flow rate transmitter with HSI sensor detection was specially developed for use in connection with the HYDAC measuring instruments
HMG 500, HMG 510, HMG 2500 and HMG 4000.
These sensors has a digital interface for data transmission (HYDAC Sensor Interface, HSI). This interface enables HYDAC measuring instruments to detect the HSI sensor automatically and to configure all the required basic device settings independently.
In addition to the 8 analogue sensors, up to 28 HCSI sensors (HYDAC CAN Sensor Interface) can be connected to the HMG 4000 by means of the Y-distributor that is available separately as an accessory. The data is transferred via a CAN-based bus protocol. HCSI sensors are also detected automatically by the HMG 4000.
Ürüne genel bakış
Bu kategori için indirmeler
Accessories for measuring instruments, display and service units
(2.23 MB)
Accessories for measuring instruments, display and service units
(2.23 MB)