HFI-WM
The HFI-WM (HYDAC Frequency Inverter - Wall Mounted) drive controller is a frequency inverter for three-phase asynchronous motors for speed control.
It is used to control the speed of asynchronous motors.
It needs to be installed in a control cabinet.
This drive controller is available in performance classes up to 250 kW
It is used to control the speed of asynchronous motors.
It needs to be installed in a control cabinet.
This drive controller is available in performance classes up to 250 kW
Ürün Arama
Filtre seçimi
Filtreyi sıfırla