HFI-MM kit
The HFI-MM kit (HYDAC Frequency Inverter Motor-Mounted Kit) is a mounted, tested and adjusted set of components consisting of an asynchronous motor and a drive controller.
The HFI-MM kit is a ready-to-use, speed-controlled asynchronous motor that does not require a control cabinet for the drive controller/frequency inverter.
Performance class up to 22 kW
The HFI-MM kit is a ready-to-use, speed-controlled asynchronous motor that does not require a control cabinet for the drive controller/frequency inverter.
Performance class up to 22 kW
Ürün Arama
Filtre seçimi
Filtreyi sıfırla