Tryckvakter

Tryckvakter

Electronic pressure switches offer numerous advantages compared to mechanical pressure switches and contact pressure gauges. They offer impressive features including greater accuracy, wear-free operation, long-term stability, ease of use and a high number of switching cycles.

Production series

without measured value display

 

  •  EDS 4000, for mobile and stationary hydraulics, factory-set or programmable,
    with ATEX, CSA, IECEx approval for potentially explosive atmospheres, depending on version
  •  EDS 810, for series applications in the industrial and mobile sector, factory-set,
    with ECE type approval for use in public road traffic, optionally with IO-Link interface
  •  EDS 820 with IO-Link interface
  •  EDS 710, for series applications in industrial and mobile environments where installation space is limited; extremely small and compact design, factory-set
  •  EDS 410, for series applications; factory set or programmable

   with measured value display

  • EDS 8000, menu navigation according to VDMA, 1 or 2 PNP transistor switching outputs,
    four-digit digital display, multi-coloured switching display, IP 67 protection class
  • EDS 3000, can be rotated in the longitudinal axis with display, 4-digit LED display, units in bar, psi
    or MPa, can be set via buttons, depending on version
    - Desina-compliant
    - with front membrane
  • 2 relay outputs, can be set via keypad
  •  EDS 1700, 4 relay outputs, 4-digit LED display, many additional functions,
    can be set via keypad

Technology

  •  Thick-layer strain gauge on ceramic membrane (low pressure range)
  •  Thin-film strain gauge on stainless steel membrane (low and high pressure range)

Standard pressure ranges

  • From 0 to 1 and 0 to 600 / 1000 bar relative pressure, depending on version
  • Up to 2.5 bar absolute pressure
  • Calibration also in PSI and MPa
  • Other pressure ranges and special calibration on request
Läs mer Visa mindre
Produktsökning
Val av filter
Återställ filter
Display
välj alla Återställ val
Trycktyp
välj alla Återställ val
Tryckenhet
välj alla Återställ val
Inställningsområde min.värde
välj alla Återställ val
Visa fler filter
Produktöversikt
  1. EDS 410 – Fast, högt och lågt tryck, OEM (industri, mobil) Datablad
  2. EDS 710 – Fast, högt tryck, relativt, OEM (industri, mobil) Datablad
  3. EDS 810 – Fast, högt tryck, relativt, OEM (industri, mobil) Datablad
  4. EDS 4300 – Konfigurerbart, lågt tryck, relativt, industri, mobil Datablad
  5. EDS 4400 – Fast, högt tryck, relativt, industri, mobil Datablad
  6. EDS 820 – Justerbart, högt tryck, relativt, industri Datablad
  7. EDS 8400 – Justerbart, högt tryck, relativt, industri Datablad
  8. HPS 2400 – Justerbart högt och lågt tryck, industri Datablad
  9. EDS 3100 – Konfigurerbart, lågt tryck, absolut, industri Datablad
  10. EDS 3300 – Konfigurerbart, lågt tryck, relativt, industri Datablad
  11. EDS 3400 – Justerbart, högt tryck, relativt, industri Datablad
  12. EDS 1700 – Fast, högt tryck, relativt, industri, brytarpanel Datablad