4WE 6 J A20 -24D -XE Z1 /V /M3
Artikelnummer
Till produktgrupp på högre nivå
4562172
Leverans inom ca. -
dagar
Begär ersättningstid
lastning...
Ersättningstiden beror på produktkvantiteten.
Vänligen logga in för priser
Finns inte i lager
Lägg till i min lista
Obs: I avsnittet "Min lista" kan du komma ihåg produkter och begära dem.
Tekniska data
Språk | Namn | |
---|---|---|
[ "BG" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "CS" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "DA" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "DE" ] | PRO530001-00001 | Ladda ner 0.14 MB |
[ "DE-AT" ] | PRO530001-00001 | Ladda ner 0.14 MB |
[ "DE-CH" ] | PRO530001-00001 | Ladda ner 0.14 MB |
[ "EN" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "EN-AE" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "EN-CH" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "EN-IN" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "EN-PL" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "EN-ZA" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "ES" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "ES-AR" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "ES-MX" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "FI" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "FR" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "FR-CH" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "HU" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "ID" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "IT" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "IT-CH" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "JA" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "KO" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "MS" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "NL" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "NL-BE" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "NO" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "PL" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "PT" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "SK" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "SV" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "TR" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "ZH" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "BG" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "CS" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "DA" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "DE" ] | PRO5101-00001 | Ladda ner 40.65 MB |
[ "DE-AT" ] | PRO5101-00001 | Ladda ner 40.65 MB |
[ "DE-CH" ] | PRO5101-00001 | Ladda ner 40.65 MB |
[ "EN" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "EN-AE" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "EN-CH" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "EN-IN" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "EN-PL" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "EN-ZA" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "ES" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "ES-AR" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "ES-MX" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "FI" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "FR" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "FR-CH" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "HU" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "ID" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "IT" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "IT-CH" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "JA" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "KO" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "MS" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "NL" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "NL-BE" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "NO" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "PL" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "PT" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "SK" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "SV" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "TR" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "ZH" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "BG" ] | PRO5207-00001 | Ladda ner 1.11 MB |
[ "CS" ] | PRO5207-00001 | Ladda ner 1.11 MB |
[ "DA" ] | PRO5207-00001 | Ladda ner 1.11 MB |
[ "DE" ] | PRO5207-00001 | Ladda ner 1.29 MB |
[ "DE-AT" ] | PRO5207-00001 | Ladda ner 1.29 MB |
[ "DE-CH" ] | PRO5207-00001 | Ladda ner 1.29 MB |
[ "EN" ] | PRO5207-00001 | Ladda ner 1.11 MB |
[ "EN-AE" ] | PRO5207-00001 | Ladda ner 1.11 MB |
[ "EN-CH" ] | PRO5207-00001 | Ladda ner 1.11 MB |
[ "EN-IN" ] | PRO5207-00001 | Ladda ner 1.11 MB |
[ "EN-PL" ] | PRO5207-00001 | Ladda ner 1.11 MB |
[ "EN-ZA" ] | PRO5207-00001 | Ladda ner 1.11 MB |
[ "ES" ] | PRO5207-00001 | Ladda ner 1.11 MB |
[ "ES-AR" ] | PRO5207-00001 | Ladda ner 1.11 MB |
[ "ES-MX" ] | PRO5207-00001 | Ladda ner 1.11 MB |
[ "FI" ] | PRO5207-00001 | Ladda ner 1.11 MB |
[ "FR" ] | PRO5207-00001 | Ladda ner 1.11 MB |
[ "FR-CH" ] | PRO5207-00001 | Ladda ner 1.11 MB |
[ "HU" ] | PRO5207-00001 | Ladda ner 1.11 MB |
[ "ID" ] | PRO5207-00001 | Ladda ner 1.11 MB |
[ "IT" ] | PRO5207-00001 | Ladda ner 1.11 MB |
[ "IT-CH" ] | PRO5207-00001 | Ladda ner 1.11 MB |
[ "JA" ] | PRO5207-00001 | Ladda ner 1.11 MB |
[ "KO" ] | PRO5207-00001 | Ladda ner 1.11 MB |
[ "MS" ] | PRO5207-00001 | Ladda ner 1.11 MB |
[ "NL" ] | PRO5207-00001 | Ladda ner 1.11 MB |
[ "NL-BE" ] | PRO5207-00001 | Ladda ner 1.11 MB |
[ "NO" ] | PRO5207-00001 | Ladda ner 1.11 MB |
[ "PL" ] | PRO5207-00001 | Ladda ner 1.11 MB |
[ "PT" ] | PRO5207-00001 | Ladda ner 1.11 MB |
[ "SK" ] | PRO5207-00001 | Ladda ner 1.11 MB |
[ "SV" ] | PRO5207-00001 | Ladda ner 1.11 MB |
[ "TR" ] | PRO5207-00001 | Ladda ner 1.11 MB |
[ "ZH" ] | PRO5207-00001 | Ladda ner 1.11 MB |
[ "BG" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "CS" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "DA" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "DE" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "DE-AT" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "DE-CH" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "EN" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "EN-AE" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "EN-CH" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "EN-IN" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "EN-PL" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "EN-ZA" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "ES" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "ES-AR" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "ES-MX" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "FI" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "FR" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "FR-CH" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "HU" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "ID" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "IT" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "IT-CH" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "JA" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "KO" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "MS" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "NL" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "NL-BE" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "NO" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "PL" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "PT" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "SK" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "SV" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "TR" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "ZH" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "BG" ] | PRO5202-00001 | Ladda ner 1.59 MB |
[ "CS" ] | PRO5202-00001 | Ladda ner 1.59 MB |
[ "DA" ] | PRO5202-00001 | Ladda ner 1.59 MB |
[ "DE" ] | PRO5202-00001 | Ladda ner 1.57 MB |
[ "DE-AT" ] | PRO5202-00001 | Ladda ner 1.57 MB |
[ "DE-CH" ] | PRO5202-00001 | Ladda ner 1.57 MB |
[ "EN" ] | PRO5202-00001 | Ladda ner 1.59 MB |
[ "EN-AE" ] | PRO5202-00001 | Ladda ner 1.59 MB |
[ "EN-CH" ] | PRO5202-00001 | Ladda ner 1.59 MB |
[ "EN-IN" ] | PRO5202-00001 | Ladda ner 1.59 MB |
[ "EN-PL" ] | PRO5202-00001 | Ladda ner 1.59 MB |
[ "EN-ZA" ] | PRO5202-00001 | Ladda ner 1.59 MB |
[ "ES" ] | PRO5202-00001 | Ladda ner 1.61 MB |
[ "ES-AR" ] | PRO5202-00001 | Ladda ner 1.61 MB |
[ "ES-MX" ] | PRO5202-00001 | Ladda ner 1.61 MB |
[ "FI" ] | PRO5202-00001 | Ladda ner 1.59 MB |
[ "FR" ] | PRO5202-00001 | Ladda ner 1.32 MB |
[ "FR-CH" ] | PRO5202-00001 | Ladda ner 1.32 MB |
[ "HU" ] | PRO5202-00001 | Ladda ner 1.59 MB |
[ "ID" ] | PRO5202-00001 | Ladda ner 1.59 MB |
[ "IT" ] | PRO5202-00001 | Ladda ner 1.59 MB |
[ "IT-CH" ] | PRO5202-00001 | Ladda ner 1.59 MB |
[ "JA" ] | PRO5202-00001 | Ladda ner 1.59 MB |
[ "KO" ] | PRO5202-00001 | Ladda ner 1.59 MB |
[ "MS" ] | PRO5202-00001 | Ladda ner 1.59 MB |
[ "NL" ] | PRO5202-00001 | Ladda ner 1.59 MB |
[ "NL-BE" ] | PRO5202-00001 | Ladda ner 1.59 MB |
[ "NO" ] | PRO5202-00001 | Ladda ner 1.59 MB |
[ "PL" ] | PRO5202-00001 | Ladda ner 1.59 MB |
[ "PT" ] | PRO5202-00001 | Ladda ner 1.59 MB |
[ "SK" ] | PRO5202-00001 | Ladda ner 1.59 MB |
[ "SV" ] | PRO5202-00001 | Ladda ner 1.59 MB |
[ "TR" ] | PRO5202-00001 | Ladda ner 1.82 MB |
[ "ZH" ] | PRO5202-00001 | Ladda ner 1.59 MB |
Typ, manuell förbikoppling | Ingen manuell förbikoppling |
---|---|
Modell | ATEX-direktiv 2014/34/EU |
Manuell förbikoppling | Nej |
Funktion | 4/3 riktningsventil |
Aktivering | Magnetisk |
Ventilserie | 4WE 6 J |
Spoldesign | ATEX |
Kavitet | ISO 4401-03-02-0-05 |
Qmax-ventiler [l/min] | 80 |
Produktserie | 4WE 6 J |
Anslutningstyp | Med dragavlastning på 7–10,5 mm |
Tryckområde P [bar] | 0 - 350 |
Spole | 24 V DC |
Volymflödesområde Q [l/min] | 0 - 80 |
Funktion | Spolventil |
Flödeshastighetsområde Q (l/min) | 0 - 80 |
Nom. storlek | 6 |
Pmax [bar] | 350 |
Kontrolltyp | Direktverkande |
Typ av installation | Övrig |
Tätningsmaterial | FKM |
Artikelnummer, spole | 4527203 |
Design | Blockmonterad |
Nedladdningar
CAD-data kan inte hittas på produktkategorinivå. Istället kan de hittas direkt på en enskild produktnivå.
Media