DWM12121ZD-23-C-N-14-230V180
Artikelnummer
Till produktgrupp på högre nivå
3576028
Leverans inom ca. -
dagar
Begär ersättningstid
lastning...
Ersättningstiden beror på produktkvantiteten.
Vänligen logga in för priser
Finns inte i lager
Lägg till i min lista
Obs: I avsnittet "Min lista" kan du komma ihåg produkter och begära dem.
Tekniska data
Språk | Namn | |
---|---|---|
[ "BG" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "CS" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "DA" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "DE" ] | PRO530001-00001 | Ladda ner 0.14 MB |
[ "DE-AT" ] | PRO530001-00001 | Ladda ner 0.14 MB |
[ "DE-CH" ] | PRO530001-00001 | Ladda ner 0.14 MB |
[ "EN" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "EN-AE" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "EN-CH" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "EN-IN" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "EN-PL" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "EN-ZA" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "ES" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "ES-AR" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "ES-MX" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "FI" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "FR" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "FR-CH" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "HU" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "ID" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "IT" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "IT-CH" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "JA" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "KO" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "MS" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "NL" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "NL-BE" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "NO" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "PL" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "PT" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "SK" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "SV" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "TR" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "ZH" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "BG" ] | PRO5252-00001 | Ladda ner 0.7 MB |
[ "CS" ] | PRO5252-00001 | Ladda ner 0.7 MB |
[ "DA" ] | PRO5252-00001 | Ladda ner 0.7 MB |
[ "DE" ] | PRO5252-00001 | Ladda ner 0.68 MB |
[ "DE-AT" ] | PRO5252-00001 | Ladda ner 0.68 MB |
[ "DE-CH" ] | PRO5252-00001 | Ladda ner 0.68 MB |
[ "EN" ] | PRO5252-00001 | Ladda ner 0.7 MB |
[ "EN-AE" ] | PRO5252-00001 | Ladda ner 0.7 MB |
[ "EN-CH" ] | PRO5252-00001 | Ladda ner 0.7 MB |
[ "EN-IN" ] | PRO5252-00001 | Ladda ner 0.7 MB |
[ "EN-PL" ] | PRO5252-00001 | Ladda ner 0.7 MB |
[ "EN-ZA" ] | PRO5252-00001 | Ladda ner 0.7 MB |
[ "ES" ] | PRO5252-00001 | Ladda ner 0.7 MB |
[ "ES-AR" ] | PRO5252-00001 | Ladda ner 0.7 MB |
[ "ES-MX" ] | PRO5252-00001 | Ladda ner 0.7 MB |
[ "FI" ] | PRO5252-00001 | Ladda ner 0.7 MB |
[ "FR" ] | PRO5252-00001 | Ladda ner 0.7 MB |
[ "FR-CH" ] | PRO5252-00001 | Ladda ner 0.7 MB |
[ "HU" ] | PRO5252-00001 | Ladda ner 0.7 MB |
[ "ID" ] | PRO5252-00001 | Ladda ner 0.7 MB |
[ "IT" ] | PRO5252-00001 | Ladda ner 0.7 MB |
[ "IT-CH" ] | PRO5252-00001 | Ladda ner 0.7 MB |
[ "JA" ] | PRO5252-00001 | Ladda ner 0.7 MB |
[ "KO" ] | PRO5252-00001 | Ladda ner 0.7 MB |
[ "MS" ] | PRO5252-00001 | Ladda ner 0.7 MB |
[ "NL" ] | PRO5252-00001 | Ladda ner 0.7 MB |
[ "NL-BE" ] | PRO5252-00001 | Ladda ner 0.7 MB |
[ "NO" ] | PRO5252-00001 | Ladda ner 0.7 MB |
[ "PL" ] | PRO5252-00001 | Ladda ner 0.7 MB |
[ "PT" ] | 5252 00001 | Ladda ner 1.51 MB |
[ "SK" ] | PRO5252-00001 | Ladda ner 0.7 MB |
[ "SV" ] | PRO5252-00001 | Ladda ner 0.7 MB |
[ "TR" ] | PRO5252-00001 | Ladda ner 0.7 MB |
[ "ZH" ] | PRO5252-00001 | Ladda ner 0.7 MB |
[ "BG" ] | PRO5253-00001 | Ladda ner 1.68 MB |
[ "CS" ] | PRO5253-00001 | Ladda ner 1.68 MB |
[ "DA" ] | PRO5253-00001 | Ladda ner 1.68 MB |
[ "DE" ] | PRO5253-00001 | Ladda ner 1.68 MB |
[ "DE-AT" ] | PRO5253-00001 | Ladda ner 1.68 MB |
[ "DE-CH" ] | PRO5253-00001 | Ladda ner 1.68 MB |
[ "EN" ] | PRO5253-00001 | Ladda ner 1.68 MB |
[ "EN-AE" ] | PRO5253-00001 | Ladda ner 1.68 MB |
[ "EN-CH" ] | PRO5253-00001 | Ladda ner 1.68 MB |
[ "EN-IN" ] | PRO5253-00001 | Ladda ner 1.68 MB |
[ "EN-PL" ] | PRO5253-00001 | Ladda ner 1.68 MB |
[ "EN-ZA" ] | PRO5253-00001 | Ladda ner 1.68 MB |
[ "ES" ] | PRO5253-00001 | Ladda ner 1.68 MB |
[ "ES-AR" ] | PRO5253-00001 | Ladda ner 1.68 MB |
[ "ES-MX" ] | PRO5253-00001 | Ladda ner 1.68 MB |
[ "FI" ] | PRO5253-00001 | Ladda ner 1.68 MB |
[ "FR" ] | PRO5253-00001 | Ladda ner 1.68 MB |
[ "FR-CH" ] | PRO5253-00001 | Ladda ner 1.68 MB |
[ "HU" ] | PRO5253-00001 | Ladda ner 1.68 MB |
[ "ID" ] | PRO5253-00001 | Ladda ner 1.68 MB |
[ "IT" ] | PRO5253-00001 | Ladda ner 1.68 MB |
[ "IT-CH" ] | PRO5253-00001 | Ladda ner 1.68 MB |
[ "JA" ] | PRO5253-00001 | Ladda ner 1.68 MB |
[ "KO" ] | PRO5253-00001 | Ladda ner 1.68 MB |
[ "MS" ] | PRO5253-00001 | Ladda ner 1.68 MB |
[ "NL" ] | PRO5253-00001 | Ladda ner 1.68 MB |
[ "NL-BE" ] | PRO5253-00001 | Ladda ner 1.68 MB |
[ "NO" ] | PRO5253-00001 | Ladda ner 1.68 MB |
[ "PL" ] | PRO5253-00001 | Ladda ner 1.68 MB |
[ "PT" ] | PRO5253-00001 | Ladda ner 1.68 MB |
[ "SK" ] | PRO5253-00001 | Ladda ner 1.68 MB |
[ "SV" ] | PRO5253-00001 | Ladda ner 1.68 MB |
[ "TR" ] | PRO5253-00001 | Ladda ner 1.68 MB |
[ "ZH" ] | PRO5253-00001 | Ladda ner 1.68 MB |
Extra funktion | Med integrerad DB funktion |
---|---|
Version | Mycket dämpad, inget avlastningshål |
Styrtryckdifferens [bar] | 14 |
Tryckinställning [bar] | 180 |
Standard | Tryckvåg |
Justeringstyp | Verktyg |
Kavitet | 12121 |
Qmax-ventiler [l/min] | 120 |
Produktserie | DWM12121ZD |
Tryckinst. omr. prod. s. [bar] prod. s. [bar] | 0 - 350 |
Funktion | Spolventil |
Flödeshastighetsområde Q (l/min) | 0 - 120 |
Tryckinställningsområde [bar] | 0-230 |
Nom. storlek | 12 |
Pmax [bar] | 350 |
Kontrolltyp | Direktverkande |
Typ av installation | Metrisk |
Tätningsmaterial | NBR |
Design | Patron |
Nedladdningar
CAD-data kan inte hittas på produktkategorinivå. Istället kan de hittas direkt på en enskild produktnivå.
Media