ZW-2SR06-01- AA -16- V
Artikelnummer
Till produktgrupp på högre nivå
3535636
Leverans inom ca. -
dagar
Begär ersättningstid
lastning...
Ersättningstiden beror på produktkvantiteten.
Vänligen logga in för priser
Finns inte i lager
Lägg till i min lista
Obs: I avsnittet "Min lista" kan du komma ihåg produkter och begära dem.
Tekniska data
Språk | Namn | |
---|---|---|
[ "BG" ] | PRO524927-00001 | Ladda ner 4.68 MB |
[ "CS" ] | PRO524927-00001 | Ladda ner 4.68 MB |
[ "DA" ] | PRO524927-00001 | Ladda ner 4.68 MB |
[ "DE" ] | PRO524927-00001 | Ladda ner 4.68 MB |
[ "DE-AT" ] | PRO524927-00001 | Ladda ner 4.68 MB |
[ "DE-CH" ] | PRO524927-00001 | Ladda ner 4.68 MB |
[ "EN" ] | PRO524927-00001 | Ladda ner 4.68 MB |
[ "EN-AE" ] | PRO524927-00001 | Ladda ner 4.68 MB |
[ "EN-CH" ] | PRO524927-00001 | Ladda ner 4.68 MB |
[ "EN-IN" ] | PRO524927-00001 | Ladda ner 4.68 MB |
[ "EN-PL" ] | PRO524927-00001 | Ladda ner 4.68 MB |
[ "EN-ZA" ] | PRO524927-00001 | Ladda ner 4.68 MB |
[ "ES" ] | PRO524927-00001 | Ladda ner 4.68 MB |
[ "ES-AR" ] | PRO524927-00001 | Ladda ner 4.68 MB |
[ "ES-MX" ] | PRO524927-00001 | Ladda ner 4.68 MB |
[ "FI" ] | PRO524927-00001 | Ladda ner 4.68 MB |
[ "FR" ] | PRO524927-00001 | Ladda ner 4.68 MB |
[ "FR-CH" ] | PRO524927-00001 | Ladda ner 4.68 MB |
[ "HU" ] | PRO524927-00001 | Ladda ner 4.68 MB |
[ "ID" ] | PRO524927-00001 | Ladda ner 4.68 MB |
[ "IT" ] | PRO524927-00001 | Ladda ner 4.68 MB |
[ "IT-CH" ] | PRO524927-00001 | Ladda ner 4.68 MB |
[ "JA" ] | PRO524927-00001 | Ladda ner 4.68 MB |
[ "KO" ] | PRO524927-00001 | Ladda ner 4.68 MB |
[ "MS" ] | PRO524927-00001 | Ladda ner 4.68 MB |
[ "NL" ] | PRO524927-00001 | Ladda ner 4.68 MB |
[ "NL-BE" ] | PRO524927-00001 | Ladda ner 4.68 MB |
[ "NO" ] | PRO524927-00001 | Ladda ner 4.68 MB |
[ "PL" ] | PRO524927-00001 | Ladda ner 4.68 MB |
[ "PT" ] | PRO524927-00001 | Ladda ner 4.68 MB |
[ "SK" ] | PRO524927-00001 | Ladda ner 4.68 MB |
[ "SV" ] | PRO524927-00001 | Ladda ner 4.68 MB |
[ "TR" ] | PRO524927-00001 | Ladda ner 4.68 MB |
[ "ZH" ] | PRO524927-00001 | Ladda ner 4.68 MB |
[ "BG" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "CS" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "DA" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "DE" ] | PRO530001-00001 | Ladda ner 0.14 MB |
[ "DE-AT" ] | PRO530001-00001 | Ladda ner 0.14 MB |
[ "DE-CH" ] | PRO530001-00001 | Ladda ner 0.14 MB |
[ "EN" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "EN-AE" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "EN-CH" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "EN-IN" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "EN-PL" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "EN-ZA" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "ES" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "ES-AR" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "ES-MX" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "FI" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "FR" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "FR-CH" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "HU" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "ID" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "IT" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "IT-CH" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "JA" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "KO" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "MS" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "NL" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "NL-BE" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "NO" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "PL" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "PT" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "SK" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "SV" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "TR" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "ZH" ] | PRO530001-00001 | Ladda ner 0.12 MB |
[ "BG" ] | 530002 00001 | Ladda ner 0.11 MB |
[ "CS" ] | 530002 00001 | Ladda ner 0.11 MB |
[ "DA" ] | 530002 00001 | Ladda ner 0.11 MB |
[ "DE" ] | 530002 00001 | Ladda ner 0.13 MB |
[ "DE-AT" ] | 530002 00001 | Ladda ner 0.13 MB |
[ "DE-CH" ] | 530002 00001 | Ladda ner 0.13 MB |
[ "EN" ] | 530002 00001 | Ladda ner 0.11 MB |
[ "EN-AE" ] | 530002 00001 | Ladda ner 0.11 MB |
[ "EN-CH" ] | 530002 00001 | Ladda ner 0.11 MB |
[ "EN-IN" ] | 530002 00001 | Ladda ner 0.11 MB |
[ "EN-PL" ] | 530002 00001 | Ladda ner 0.11 MB |
[ "EN-ZA" ] | 530002 00001 | Ladda ner 0.11 MB |
[ "ES" ] | 530002 00001 | Ladda ner 0.11 MB |
[ "ES-AR" ] | 530002 00001 | Ladda ner 0.11 MB |
[ "ES-MX" ] | 530002 00001 | Ladda ner 0.11 MB |
[ "FI" ] | 530002 00001 | Ladda ner 0.11 MB |
[ "FR" ] | 530002 00001 | Ladda ner 0.11 MB |
[ "FR-CH" ] | 530002 00001 | Ladda ner 0.11 MB |
[ "HU" ] | 530002 00001 | Ladda ner 0.11 MB |
[ "ID" ] | 530002 00001 | Ladda ner 0.11 MB |
[ "IT" ] | 530002 00001 | Ladda ner 0.11 MB |
[ "IT-CH" ] | 530002 00001 | Ladda ner 0.11 MB |
[ "JA" ] | 530002 00001 | Ladda ner 0.11 MB |
[ "KO" ] | 530002 00001 | Ladda ner 0.11 MB |
[ "MS" ] | 530002 00001 | Ladda ner 0.11 MB |
[ "NL" ] | 530002 00001 | Ladda ner 0.11 MB |
[ "NL-BE" ] | 530002 00001 | Ladda ner 0.11 MB |
[ "NO" ] | 530002 00001 | Ladda ner 0.11 MB |
[ "PL" ] | 530002 00001 | Ladda ner 0.11 MB |
[ "PT" ] | 530002 00001 | Ladda ner 0.11 MB |
[ "SK" ] | 530002 00001 | Ladda ner 0.11 MB |
[ "SV" ] | 530002 00001 | Ladda ner 0.11 MB |
[ "TR" ] | 530002 00001 | Ladda ner 0.11 MB |
[ "ZH" ] | 530002 00001 | Ladda ner 0.11 MB |
[ "BG" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "CS" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "DA" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "DE" ] | PRO5101-00001 | Ladda ner 40.65 MB |
[ "DE-AT" ] | PRO5101-00001 | Ladda ner 40.65 MB |
[ "DE-CH" ] | PRO5101-00001 | Ladda ner 40.65 MB |
[ "EN" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "EN-AE" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "EN-CH" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "EN-IN" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "EN-PL" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "EN-ZA" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "ES" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "ES-AR" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "ES-MX" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "FI" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "FR" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "FR-CH" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "HU" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "ID" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "IT" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "IT-CH" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "JA" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "KO" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "MS" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "NL" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "NL-BE" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "NO" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "PL" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "PT" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "SK" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "SV" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "TR" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "ZH" ] | PRO5101-00001 | Ladda ner 34.8 MB |
[ "BG" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "CS" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "DA" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "DE" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "DE-AT" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "DE-CH" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "EN" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "EN-AE" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "EN-CH" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "EN-IN" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "EN-PL" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "EN-ZA" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "ES" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "ES-AR" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "ES-MX" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "FI" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "FR" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "FR-CH" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "HU" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "ID" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "IT" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "IT-CH" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "JA" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "KO" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "MS" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "NL" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "NL-BE" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "NO" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "PL" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "PT" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "SK" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "SV" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "TR" ] | PRO524919-00001 | Ladda ner 1.27 MB |
[ "ZH" ] | PRO524919-00001 | Ladda ner 1.27 MB |
Positionsventil | Meter-ut i port A |
---|---|
Justeringstyp | Manuell |
Kavitet | ISO 4401-03-02-0-05 |
Qmax-ventiler [l/min] | 30 |
Q produktserie [l/min] | 0 - 30 |
Produktserie | ZW-2SR06 |
Flödeshastighetsområde [l/min] | 0 - 16 |
Funktion | Spolventil |
Funktion | Flödesstyrventil |
Nom. storlek | 6 |
Obejktbeteckning | ZW-2SR06-01- AA -16- V |
Pmax [bar] | 250 |
Typ av installation | Övrig |
Tätningsmaterial | FKM |
Artikelnummer | 3535636 |
Design | Sandwichplattor |
Nedladdningar
CAD-data kan inte hittas på produktkategorinivå. Istället kan de hittas direkt på en enskild produktnivå.
Media