LVU-CD-600-8000
The LowViscosity Unit LVU-CD-600-8000 is used for two-stage secondary flow filtration. It removes particulate solid contaminants and free water from diesel fuels.
The LVU-CD-600-8000 can be used for transfer from the day tank to the engine, for transfer between tanks and in the secondary flow at the tank.
Different control types are optionally available with the Economy, Standard and Premium versions.
The LVU-CD-600-8000 can be used for transfer from the day tank to the engine, for transfer between tanks and in the secondary flow at the tank.
Different control types are optionally available with the Economy, Standard and Premium versions.
- Volume flows: 600 l/h, 1200 l/h, 2000 l/h, 4000 l/h or 8000 l/h
Wyszukiwanie produktu
Wybór filtru
Zresetuj filtr
Potrzebujesz niestandardowego rozwiązania? Można przesłać zapytanie o produkt bezpośrednio do naszych ekspertów.