Trykkbrytere

Trykkbrytere

Electronic pressure switches offer numerous advantages compared to mechanical pressure switches and contact pressure gauges. They offer impressive features including greater accuracy, wear-free operation, long-term stability, ease of use and a high number of switching cycles.

Production series

without measured value display

 

  •  EDS 4000, for mobile and stationary hydraulics, factory-set or programmable,
    with ATEX, CSA, IECEx approval for potentially explosive atmospheres, depending on version
  •  EDS 810, for series applications in the industrial and mobile sector, factory-set,
    with ECE type approval for use in public road traffic, optionally with IO-Link interface
  •  EDS 820 with IO-Link interface
  •  EDS 710, for series applications in industrial and mobile environments where installation space is limited; extremely small and compact design, factory-set
  •  EDS 410, for series applications; factory set or programmable

   with measured value display

  • EDS 8000, menu navigation according to VDMA, 1 or 2 PNP transistor switching outputs,
    four-digit digital display, multi-coloured switching display, IP 67 protection class
  • EDS 3000, can be rotated in the longitudinal axis with display, 4-digit LED display, units in bar, psi
    or MPa, can be set via buttons, depending on version
    - Desina-compliant
    - with front membrane
  • 2 relay outputs, can be set via keypad
  •  EDS 1700, 4 relay outputs, 4-digit LED display, many additional functions,
    can be set via keypad

Technology

  •  Thick-layer strain gauge on ceramic membrane (low pressure range)
  •  Thin-film strain gauge on stainless steel membrane (low and high pressure range)

Standard pressure ranges

  • From 0 to 1 and 0 to 600 / 1000 bar relative pressure, depending on version
  • Up to 2.5 bar absolute pressure
  • Calibration also in PSI and MPa
  • Other pressure ranges and special calibration on request
Les mer Vis mindre
Produktsøk
Filtervalg
Tilbakestill filteret
Display
velg alle Tilbakestill valget
Trykktype
velg alle Tilbakestill valget
Trykkenhet
velg alle Tilbakestill valget
Innstillingsområde min. verdi
velg alle Tilbakestill valget
Vis flere filtre
Produktoversikt
  1. EDS 410 – Fast, høy- og lavtrykk, OEM (industri, mobil) Dataark
  2. EDS 710 – Fast, høytrykk, OEM (industri, mobil) Dataark
  3. EDS 810 – Fast, høytrykk, relativt, OEM (industri, mobil) Dataark
  4. EDS 4300 – Konfigurerbar, lavtrykk, relativt, industri, mobil Dataark
  5. EDS 4400 – Fast, høytrykk, relativt, industri, mobil Dataark
  6. EDS 820 – Regulerbart, høytrykk, relativt, industri Dataark
  7. EDS 8400 – Regulerbart, høytrykk, relativt, industri Dataark
  8. HPS 2400 – Justerbar høy- og lavtrykk, industri Dataark
  9. EDS 3100 – Konfigurerbar lavtrykk, absolutt, industri Dataark
  10. EDS 3300 – Konfigurerbar lavtrykk, relativt, industri Dataark
  11. EDS 3400 – Regulerbart, høytrykk, relativt, industri Dataark
  12. EDS 1700 – Fast, høytrykk, relativt, industri, koblingspanel Dataark