LVU-CD-40

The LowViscosity Unit LVU-CD-40 is a dewatering unit for diesel fuels with densities below 950 kg/m3. The dewatering works according to the coalescence principle, whereby the smallest water droplets merge into larger drops in the coalescing element and are separated from the diesel by gravity. The LowViscosity Unit LVU-CD-40 is installed in the secondary flow, but can also be used as a transfer unit for diesel fuel, optionally with a prefilter.

Different control types are optionally available with the Economy and Premium versions.

  • Volume flow: 40 l/min
Les mer Vis mindre
Produktsøk
Filtervalg
Tilbakestill filteret
Trenger du en skreddersydd løsning? Du kan sende en produktforespørsel direkte til ekspertene våre.