HFI-WM

HFI-WM

The HFI-WM (HYDAC Frequency Inverter - Wall Mounted) drive controller is a frequency inverter for three-phase asynchronous motors for speed control.
It is used to control the speed of asynchronous motors.
It needs to be installed in a control cabinet.
This drive controller is available in performance classes up to 250 kW
Lees meer Toon minder
Filteren
Filterselectie
Filter resetten
Do you need a custom solution? You can send a product enquiry straight to our experts.