HFI-MM

HFI-MM

The HFI-MM (HYDAC Frequency Inverter - Motor Mounted) drive controller is a frequency inverter for three-phase asynchronous motors for speed control.
Its key advantage is that it can be attached directly to the asynchronous motor like a backpack. This means there is no need for a control cabinet and fewer tasks need to be performed on electrical systems. The advantages of a variable-speed asynchronous motor are retained.
This drive controller is available in performance classes from 0.55 kW to 22 kW

 

Lees meer Toon minder
Filteren
Filterselectie
Filter resetten
Do you need a custom solution? You can send a product enquiry straight to our experts.