PFFL – Process Filter Fuel Liquid
Particle filtration for alternative fuels in the navy, such as: Methanol (MeOH), ammonia (NH3) and LPG and LNG
Characteristics
- Suitable for use in fuel gas supply systems, fuel supply systems with low flash points, gas valve units or gas valve drives
- Operating pressures up to 400 bar
- Operating temperatures from -100°C up to +250°C
- Filtration ratings of up to 0.1 µm absolute
- Filter elements made from Chemicron® metal fibre fleece or wire mesh
Advantages
- Compact design
- Large filter area thank to optimal filtration layer design
- Cleanable filter material
Filteren
Filterselectie
Filter resetten
Do you need a custom solution? You can send a product enquiry straight to our experts.
Downloads voor deze categorie
CAD-gegevens zijn niet te vinden op productcategorie-niveau. In plaats daarvan zijn ze direct te vinden op het niveau van individuele producten.
Media
Gas Filters. Product Overview.
Productbrochure
NL
(13.29 MB)
Gas Filters. Product Overview.
Productbrochure
EN
(13.29 MB)