Data teknikal
Bahasa | Nama | |
---|---|---|
[ "BG" ] | PRO59783-00001 | Muat turun 0.65 MB |
[ "CS" ] | PRO59783-00001 | Muat turun 0.65 MB |
[ "DA" ] | PRO59783-00001 | Muat turun 0.65 MB |
[ "DE" ] | 59783 00001 | Muat turun 0.6 MB |
[ "DE-AT" ] | 59783 00001 | Muat turun 0.6 MB |
[ "DE-CH" ] | 59783 00001 | Muat turun 0.6 MB |
[ "EN" ] | PRO59783-00001 | Muat turun 0.65 MB |
[ "EN-AE" ] | PRO59783-00001 | Muat turun 0.65 MB |
[ "EN-CH" ] | PRO59783-00001 | Muat turun 0.65 MB |
[ "EN-IN" ] | PRO59783-00001 | Muat turun 0.65 MB |
[ "EN-PL" ] | PRO59783-00001 | Muat turun 0.65 MB |
[ "ES" ] | PRO59783-00001 | Muat turun 0.65 MB |
[ "ES-AR" ] | PRO59783-00001 | Muat turun 0.65 MB |
[ "ES-MX" ] | PRO59783-00001 | Muat turun 0.65 MB |
[ "FI" ] | PRO59783-00001 | Muat turun 0.65 MB |
[ "FR" ] | PRO59783-00001 | Muat turun 0.65 MB |
[ "FR-CH" ] | PRO59783-00001 | Muat turun 0.65 MB |
[ "HU" ] | PRO59783-00001 | Muat turun 0.65 MB |
[ "ID" ] | PRO59783-00001 | Muat turun 0.65 MB |
[ "IT" ] | PRO59783-00001 | Muat turun 0.65 MB |
[ "IT-CH" ] | PRO59783-00001 | Muat turun 0.65 MB |
[ "JA" ] | PRO59783-00001 | Muat turun 0.65 MB |
[ "KO" ] | PRO59783-00001 | Muat turun 0.65 MB |
[ "MS" ] | PRO59783-00001 | Muat turun 0.65 MB |
[ "NL" ] | PRO59783-00001 | Muat turun 0.65 MB |
[ "NL-BE" ] | PRO59783-00001 | Muat turun 0.65 MB |
[ "NO" ] | PRO59783-00001 | Muat turun 0.65 MB |
[ "PL" ] | PRO59783-00001 | Muat turun 0.65 MB |
[ "PT" ] | PRO59783-00001 | Muat turun 0.65 MB |
[ "SK" ] | PRO59783-00001 | Muat turun 0.65 MB |
[ "SV" ] | PRO59783-00001 | Muat turun 0.65 MB |
[ "TR" ] | PRO59783-00001 | Muat turun 0.65 MB |
[ "ZH" ] | PRO59783-00001 | Muat turun 0.65 MB |
[ "BG" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "CS" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "DA" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "DE" ] | PRO530001-00001 | Muat turun 0.14 MB |
[ "DE-AT" ] | PRO530001-00001 | Muat turun 0.14 MB |
[ "DE-CH" ] | PRO530001-00001 | Muat turun 0.14 MB |
[ "EN" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "EN-AE" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "EN-CH" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "EN-IN" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "EN-PL" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "EN-ZA" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "ES" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "ES-AR" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "ES-MX" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "FI" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "FR" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "FR-CH" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "HU" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "ID" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "IT" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "IT-CH" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "JA" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "KO" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "MS" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "NL" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "NL-BE" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "NO" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "PL" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "PT" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "SK" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "SV" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "TR" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "ZH" ] | PRO530001-00001 | Muat turun 0.12 MB |
Gegelung | Berkadar 12V |
---|---|
Kadar aliran pengguna, prod. F | 0 - 40 |
Fungsi | Ciri injap pengurang tekanan |
Pembatalan manual, jenis | Tiada pembatalan manual |
Model | Standard |
Pembatalan manual | Tidak |
Pengaktifan | Berkadar |
Reka bentuk gegelung | 0 |
Jenis pelarasan | Tidak tersedia |
Kaviti | 10S30 |
Injap Qmax [l/min] | 40 |
Keluarga produk | PDMC10 |
Tetapan tekanan r. prod. f. [bar] prod. f. [bar] | 0 - 35 |
Jenis penyambung | Junior Timer paksi |
Julat tetapan tekanan [bar] | 0 - 35 |
Saiz nom. | 10 |
Pmax [bar] | 60 |
Jenis kawalan | Dikendali pemandu |
Jenis pemasangan | Padat |
Bahan pengedap | NBR |
Nombor bahagian, gegelung | - |
Reka bentuk | Injap katrij |
Muat turun
Data CAD tidak boleh ditemui pada peringkat kategori produk. Sebaliknya, ia boleh didapati secara langsung pada peringkat produk individu.
Media