HFI-MM kit

HFI-MM kit

The HFI-MM kit (HYDAC Frequency Inverter Motor-Mounted Kit) is a mounted, tested and adjusted set of components consisting of an asynchronous motor and a drive controller.
The HFI-MM kit is a ready-to-use, speed-controlled asynchronous motor that does not require a control cabinet for the drive controller/frequency inverter.
Performance class up to 22 kW
Baca lagi Tunjukkan lebih sedikit
Carian Produk
Pemilihan penapis
Tetapkan semula penapis
Adakah anda memerlukan penyelesaian tersuai? Anda boleh menghantar pertanyaan produk terus kepada pakar kami.