Data teknikal
Bahasa | Nama | |
---|---|---|
[ "BG" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "CS" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "DA" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "DE" ] | PRO530001-00001 | Muat turun 0.14 MB |
[ "DE-AT" ] | PRO530001-00001 | Muat turun 0.14 MB |
[ "DE-CH" ] | PRO530001-00001 | Muat turun 0.14 MB |
[ "EN" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "EN-AE" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "EN-CH" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "EN-IN" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "EN-PL" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "EN-ZA" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "ES" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "ES-AR" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "ES-MX" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "FI" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "FR" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "FR-CH" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "HU" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "ID" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "IT" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "IT-CH" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "JA" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "KO" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "MS" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "NL" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "NL-BE" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "NO" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "PL" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "PT" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "SK" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "SV" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "TR" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "ZH" ] | PRO530001-00001 | Muat turun 0.12 MB |
[ "BG" ] | PRO59613-00001 | Muat turun 0.47 MB |
[ "CS" ] | PRO59613-00001 | Muat turun 0.47 MB |
[ "DA" ] | PRO59613-00001 | Muat turun 0.47 MB |
[ "DE" ] | PRO59613-00001 | Muat turun 0.5 MB |
[ "DE-AT" ] | PRO59613-00001 | Muat turun 0.5 MB |
[ "DE-CH" ] | PRO59613-00001 | Muat turun 0.5 MB |
[ "EN" ] | PRO59613-00001 | Muat turun 0.47 MB |
[ "EN-AE" ] | PRO59613-00001 | Muat turun 0.47 MB |
[ "EN-CH" ] | PRO59613-00001 | Muat turun 0.47 MB |
[ "EN-IN" ] | PRO59613-00001 | Muat turun 0.47 MB |
[ "EN-PL" ] | PRO59613-00001 | Muat turun 0.47 MB |
[ "EN-ZA" ] | PRO59613-00001 | Muat turun 0.47 MB |
[ "ES" ] | PRO59613-00001 | Muat turun 0.47 MB |
[ "ES-AR" ] | PRO59613-00001 | Muat turun 0.47 MB |
[ "ES-MX" ] | PRO59613-00001 | Muat turun 0.47 MB |
[ "FI" ] | PRO59613-00001 | Muat turun 0.47 MB |
[ "FR" ] | PRO59613-00001 | Muat turun 0.47 MB |
[ "FR-CH" ] | PRO59613-00001 | Muat turun 0.47 MB |
[ "HU" ] | PRO59613-00001 | Muat turun 0.47 MB |
[ "ID" ] | PRO59613-00001 | Muat turun 0.47 MB |
[ "IT" ] | PRO59613-00001 | Muat turun 0.47 MB |
[ "IT-CH" ] | PRO59613-00001 | Muat turun 0.47 MB |
[ "JA" ] | PRO59613-00001 | Muat turun 0.47 MB |
[ "KO" ] | PRO59613-00001 | Muat turun 0.47 MB |
[ "MS" ] | PRO59613-00001 | Muat turun 0.47 MB |
[ "NL" ] | PRO59613-00001 | Muat turun 0.47 MB |
[ "NL-BE" ] | PRO59613-00001 | Muat turun 0.47 MB |
[ "NO" ] | PRO59613-00001 | Muat turun 0.47 MB |
[ "PL" ] | PRO59613-00001 | Muat turun 0.47 MB |
[ "PT" ] | PRO59613-00001 | Muat turun 0.47 MB |
[ "SK" ] | PRO59613-00001 | Muat turun 0.47 MB |
[ "SV" ] | PRO59613-00001 | Muat turun 0.47 MB |
[ "TR" ] | PRO59613-00001 | Muat turun 0.47 MB |
[ "ZH" ] | PRO59613-00001 | Muat turun 0.47 MB |
Pembatalan manual, jenis | Tiada pembatalan manual |
---|---|
Model | Standard |
Pembatalan manual | Tidak |
Fungsi | 3/2 injap berarah |
Pengaktifan | Magnetik |
Siri injap | WK12C |
Reka bentuk gegelung | 50-2345 |
Kaviti | FC12-3 |
Injap Qmax [l/min] | 60 |
Keluarga produk | WK12C |
Jenis penyambung | Palam sambungan menurut DIN EN 1 |
Julat tekanan P [bar] | 0 - 250 |
Gegelung | 24V DC |
Julat aliran isipadu Q [l/min] | 0 - 60 |
Fungsi | Injap gelendong |
Kadar alir julat Q [l/min] | 0 - 60 |
Saiz nom. | 12 |
Pmax [bar] | 250 |
Jenis kawalan | Tindak terus |
Jenis pemasangan | UNF |
Bahan pengedap | PU-NBR |
Nombor bahagian, gegelung | 3274861 |
Reka bentuk | Katrij |
Muat turun
Data CAD tidak boleh ditemukan pada peringkat kategori produk. Sebaliknya, ia boleh didapati secara langsung pada peringkat produk individu.
Media