LVU-CD-600-8000

The LowViscosity Unit LVU-CD-600-8000 is used for two-stage secondary flow filtration. It removes particulate solid contaminants and free water from diesel fuels.
The LVU-CD-600-8000 can be used for transfer from the day tank to the engine, for transfer between tanks and in the secondary flow at the tank.

Different control types are optionally available with the Economy, Standard and Premium versions.

  • Volume flows: 600 l/h, 1200 l/h, 2000 l/h, 4000 l/h or 8000 l/h
자세히 알아보기 줄이기
상품 검색
필터 선택
필터 재설정
저희 전문가에게 상품 문의를 직접 보내실 수 있습니다.