EcoPack+

EcoPack+

The new HYDAC EcoPack+ is a power unit product portfolio with variable-speed drive and application software as a decentralised stand-alone solution, for supplying hydraulic actuators individually as needed. Depending on the duty cycle, the functions and the supply voltage on the machine, we supply the EcoPack+ with an air- or a water-cooled motor as a plug and play solution in a voltage range of 48–400 VDC.
Thanks to the software that was specially developed for the EcoPack+, manufacturers don’t need to worry about finding an efficient operating strategy. The EcoPack+ was specially developed for load-sensing systems and only requires a hydraulic load-sensing signal from the work hydraulics as requirement feedback, which makes it independent from the type of pilot control. Thanks to the application-specific operating strategy and the integrated power management, the machine manufacturer benefits from reduced complexity in the machine architecture.
続きを読む 表示を減らす
商品検索
フィルター選択
フィルターのリセット
Do you need a custom solution? You can send a product enquiry straight to our experts.

このカテゴリーのダウンロード

CADデータは、製品カテゴリーレベルでは見つかりません。代わりに、個々の製品レベルで直接見つけることができます。
メディア
HYDAC EcoPack - Power packs with variable speed drive
製品カタログ JA

(3.04 MB)

HYDAC EcoPack - Power packs with variable speed drive
製品カタログ EN

(3.04 MB)

HYDAC EcoPack+ - Power pack with speed variable flow on demand control
製品カタログ JA

(0.78 MB)

HYDAC EcoPack+ - Power pack with speed variable flow on demand control
製品カタログ EN

(0.78 MB)

variable speed demand based control of mobile power packs
製品情報 JA

(2.32 MB)

variable speed demand based control of mobile power packs
製品情報 EN

(2.32 MB)