PFFL – Process Filter Fuel Liquid
Particle filtration for alternative fuels in the navy, such as: Methanol (MeOH), ammonia (NH3) and LPG and LNG
Characteristics
- Suitable for use in fuel gas supply systems, fuel supply systems with low flash points, gas valve units or gas valve drives
- Operating pressures up to 400 bar
- Operating temperatures from -100°C up to +250°C
- Filtration ratings of up to 0.1 µm absolute
- Filter elements made from Chemicron® metal fibre fleece or wire mesh
Advantages
- Compact design
- Large filter area thank to optimal filtration layer design
- Cleanable filter material
Naviga per
Selezione filtro
Resetta filtro
Do you need a custom solution? You can send a product enquiry straight to our experts.
Download per questa categoria
Impossibile trovare dati CAD al livello categoria prodotto, ma è possibile trovarli direttamente a un livello di prodotto singolo.
Media

Filtri per gas. Panoramica dei prodotti.
Opuscolo prodotto
IT
(8.24 MB)

Gas Filters. Product Overview.
Opuscolo prodotto
EN
(13.29 MB)