DVA kit

DVA kit

The DVA kit (variable speed drive kit) is an electronically adjustable fixed displacement pump for ensuring a controlled hydraulic pressure supply.
Pressure supply unit: mounted, configured and tested component set for plug & play integration, without installation of the drive controller in a control cabinet.
For universal application wherever constant pressure supply or variable pressures are required during the machine cycle.
Performance classes up to 22 kW
Leggi di più Mostra di meno
Naviga per
Selezione filtro
Resetta filtro
Do you need a custom solution? You can send a product enquiry straight to our experts.