Data teknis
Bahasa | Nama | |
---|---|---|
[ "BG" ] | PRO5911-00001 | Unduh 0.35 MB |
[ "CS" ] | PRO5911-00001 | Unduh 0.35 MB |
[ "DA" ] | PRO5911-00001 | Unduh 0.35 MB |
[ "DE" ] | PRO5911-00001 | Unduh 0.36 MB |
[ "DE-AT" ] | PRO5911-00001 | Unduh 0.36 MB |
[ "DE-CH" ] | PRO5911-00001 | Unduh 0.36 MB |
[ "EN" ] | PRO5911-00001 | Unduh 0.35 MB |
[ "EN-AE" ] | PRO5911-00001 | Unduh 0.35 MB |
[ "EN-CH" ] | PRO5911-00001 | Unduh 0.35 MB |
[ "EN-IN" ] | PRO5911-00001 | Unduh 0.35 MB |
[ "EN-PL" ] | PRO5911-00001 | Unduh 0.35 MB |
[ "EN-ZA" ] | PRO5911-00001 | Unduh 0.35 MB |
[ "ES" ] | PRO5911-00001 | Unduh 0.35 MB |
[ "ES-AR" ] | PRO5911-00001 | Unduh 0.35 MB |
[ "ES-MX" ] | PRO5911-00001 | Unduh 0.35 MB |
[ "FI" ] | PRO5911-00001 | Unduh 0.35 MB |
[ "FR" ] | PRO5911-00001 | Unduh 0.35 MB |
[ "FR-CH" ] | PRO5911-00001 | Unduh 0.35 MB |
[ "HU" ] | PRO5911-00001 | Unduh 0.35 MB |
[ "ID" ] | PRO5911-00001 | Unduh 0.35 MB |
[ "IT" ] | PRO5911-00001 | Unduh 0.35 MB |
[ "IT-CH" ] | PRO5911-00001 | Unduh 0.35 MB |
[ "JA" ] | PRO5911-00001 | Unduh 0.35 MB |
[ "KO" ] | PRO5911-00001 | Unduh 0.35 MB |
[ "MS" ] | PRO5911-00001 | Unduh 0.35 MB |
[ "NL" ] | PRO5911-00001 | Unduh 0.35 MB |
[ "NL-BE" ] | PRO5911-00001 | Unduh 0.35 MB |
[ "NO" ] | PRO5911-00001 | Unduh 0.35 MB |
[ "PL" ] | PRO5911-00001 | Unduh 0.35 MB |
[ "PT" ] | PRO5911-00001 | Unduh 0.35 MB |
[ "SK" ] | PRO5911-00001 | Unduh 0.35 MB |
[ "SV" ] | PRO5911-00001 | Unduh 0.35 MB |
[ "TR" ] | PRO5911-00001 | Unduh 0.35 MB |
[ "ZH" ] | PRO5911-00001 | Unduh 0.35 MB |
[ "BG" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "CS" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "DA" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "DE" ] | PRO5207-00001 | Unduh 1.29 MB |
[ "DE-AT" ] | PRO5207-00001 | Unduh 1.29 MB |
[ "DE-CH" ] | PRO5207-00001 | Unduh 1.29 MB |
[ "EN" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "EN-AE" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "EN-CH" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "EN-IN" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "EN-PL" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "EN-ZA" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "ES" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "ES-AR" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "ES-MX" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "FI" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "FR" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "FR-CH" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "HU" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "ID" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "IT" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "IT-CH" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "JA" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "KO" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "MS" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "NL" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "NL-BE" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "NO" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "PL" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "PT" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "SK" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "SV" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "TR" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "ZH" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "BG" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "CS" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "DA" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "DE" ] | PRO5252-00001 | Unduh 0.68 MB |
[ "DE-AT" ] | PRO5252-00001 | Unduh 0.68 MB |
[ "DE-CH" ] | PRO5252-00001 | Unduh 0.68 MB |
[ "EN" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "EN-AE" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "EN-CH" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "EN-IN" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "EN-PL" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "EN-ZA" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "ES" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "ES-AR" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "ES-MX" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "FI" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "FR" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "FR-CH" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "HU" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "ID" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "IT" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "IT-CH" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "JA" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "KO" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "MS" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "NL" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "NL-BE" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "NO" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "PL" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "PT" ] | 5252 00001 | Unduh 1.51 MB |
[ "SK" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "SV" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "TR" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "ZH" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "BG" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "CS" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "DA" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "DE" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "DE-AT" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "DE-CH" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "EN" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "EN-AE" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "EN-CH" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "EN-IN" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "EN-PL" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "EN-ZA" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "ES" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "ES-AR" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "ES-MX" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "FI" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "FR" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "FR-CH" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "HU" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "ID" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "IT" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "IT-CH" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "JA" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "KO" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "MS" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "NL" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "NL-BE" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "NO" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "PL" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "PT" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "SK" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "SV" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "TR" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "ZH" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "BG" ] | 52531 00001 | Unduh 1.46 MB |
[ "CS" ] | 52531 00001 | Unduh 1.46 MB |
[ "DA" ] | 52531 00001 | Unduh 1.46 MB |
[ "DE" ] | PRO52531-00001 | Unduh 1.47 MB |
[ "DE-AT" ] | PRO52531-00001 | Unduh 1.47 MB |
[ "DE-CH" ] | PRO52531-00001 | Unduh 1.47 MB |
[ "EN" ] | 52531 00001 | Unduh 1.46 MB |
[ "EN-AE" ] | 52531 00001 | Unduh 1.46 MB |
[ "EN-CH" ] | 52531 00001 | Unduh 1.46 MB |
[ "EN-IN" ] | 52531 00001 | Unduh 1.46 MB |
[ "EN-PL" ] | 52531 00001 | Unduh 1.46 MB |
[ "EN-ZA" ] | 52531 00001 | Unduh 1.46 MB |
[ "ES" ] | 52531 00001 | Unduh 1.46 MB |
[ "ES-AR" ] | 52531 00001 | Unduh 1.46 MB |
[ "ES-MX" ] | 52531 00001 | Unduh 1.46 MB |
[ "FI" ] | 52531 00001 | Unduh 1.46 MB |
[ "FR" ] | 52531 00001 | Unduh 1.46 MB |
[ "FR-CH" ] | 52531 00001 | Unduh 1.46 MB |
[ "HU" ] | 52531 00001 | Unduh 1.46 MB |
[ "ID" ] | 52531 00001 | Unduh 1.46 MB |
[ "IT" ] | 52531 00001 | Unduh 1.46 MB |
[ "IT-CH" ] | 52531 00001 | Unduh 1.46 MB |
[ "JA" ] | 52531 00001 | Unduh 1.46 MB |
[ "KO" ] | 52531 00001 | Unduh 1.46 MB |
[ "MS" ] | 52531 00001 | Unduh 1.46 MB |
[ "NL" ] | 52531 00001 | Unduh 1.46 MB |
[ "NL-BE" ] | 52531 00001 | Unduh 1.46 MB |
[ "NO" ] | 52531 00001 | Unduh 1.46 MB |
[ "PL" ] | 52531 00001 | Unduh 1.46 MB |
[ "PT" ] | 52531 00001 | Unduh 1.46 MB |
[ "SK" ] | 52531 00001 | Unduh 1.46 MB |
[ "SV" ] | 52531 00001 | Unduh 1.46 MB |
[ "TR" ] | 52531 00001 | Unduh 1.46 MB |
[ "ZH" ] | 52531 00001 | Unduh 1.46 MB |
[ "BG" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "CS" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "DA" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "DE" ] | PRO530001-00001 | Unduh 0.14 MB |
[ "DE-AT" ] | PRO530001-00001 | Unduh 0.14 MB |
[ "DE-CH" ] | PRO530001-00001 | Unduh 0.14 MB |
[ "EN" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "EN-AE" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "EN-CH" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "EN-IN" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "EN-PL" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "EN-ZA" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "ES" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "ES-AR" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "ES-MX" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "FI" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "FR" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "FR-CH" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "HU" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "ID" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "IT" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "IT-CH" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "JA" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "KO" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "MS" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "NL" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "NL-BE" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "NO" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "PL" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "PT" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "SK" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "SV" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "TR" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "ZH" ] | PRO530001-00001 | Unduh 0.12 MB |
Ketik, penggantian manual | Tidak ada penggantian manual        |
---|---|
Model | Default |
Penggantian manual | Tidak. |
Fungsi | Katup koaksial proporsional 2/2 HYDAC |
Aktuator | Magnetik |
Seri katup | WS08ZR-01 |
Desain koil | 40/1836 |
Rongga | FC08-2 |
Katup Qmax [l/menit] | 38 |
Rangkaian produk | WS08ZR |
Jenis konektor steker | MIL-C-5015-G – 7 kutub, DIN EN 175301-803 |
Rentang tekanan P [bar] | 5 - 350 |
Coil | 24 V DC |
Kisaran aliran volume Q [l/menit] | 2 - 38 |
Fungsi | Katup boneka |
Kisaran laju aliran Q [l/menit] | 2 - 38 |
Ukuran nominal | 8 |
Penunjukan objek | WS08ZR-01-C-N-24DG |
Pmax [bar] | 350 |
Jenis kontrol | Dioperasikan oleh pilot |
Jenis instalasi | UNF |
Bahan penyegel | NBR |
Nomor bagian | 562806 |
Nomor bagian, koil | 3000249 |
Desain | Kartrid |
Unduhan
Data CAD tidak dapat ditemukan di tingkat kategori produk. Sebagai gantinya, dapat ditemukan langsung di tingkat produk individual.
Media