Data teknis
Bahasa | Nama | |
---|---|---|
[ "BG" ] | PRO52031-00001 | Unduh 0.45 MB |
[ "CS" ] | PRO52031-00001 | Unduh 0.45 MB |
[ "DA" ] | PRO52031-00001 | Unduh 0.45 MB |
[ "DE" ] | PRO52031-00001 | Unduh 0.45 MB |
[ "DE-AT" ] | PRO52031-00001 | Unduh 0.45 MB |
[ "DE-CH" ] | PRO52031-00001 | Unduh 0.45 MB |
[ "EN" ] | PRO52031-00001 | Unduh 0.45 MB |
[ "EN-AE" ] | PRO52031-00001 | Unduh 0.45 MB |
[ "EN-CH" ] | PRO52031-00001 | Unduh 0.45 MB |
[ "EN-IN" ] | PRO52031-00001 | Unduh 0.45 MB |
[ "EN-PL" ] | PRO52031-00001 | Unduh 0.45 MB |
[ "EN-ZA" ] | PRO52031-00001 | Unduh 0.45 MB |
[ "ES" ] | PRO52031-00001 | Unduh 0.45 MB |
[ "ES-AR" ] | PRO52031-00001 | Unduh 0.45 MB |
[ "ES-MX" ] | PRO52031-00001 | Unduh 0.45 MB |
[ "FI" ] | PRO52031-00001 | Unduh 0.45 MB |
[ "FR" ] | PRO52031-00001 | Unduh 0.45 MB |
[ "FR-CH" ] | PRO52031-00001 | Unduh 0.45 MB |
[ "HU" ] | PRO52031-00001 | Unduh 0.45 MB |
[ "ID" ] | PRO52031-00001 | Unduh 0.45 MB |
[ "IT" ] | PRO52031-00001 | Unduh 0.45 MB |
[ "IT-CH" ] | PRO52031-00001 | Unduh 0.45 MB |
[ "JA" ] | PRO52031-00001 | Unduh 0.45 MB |
[ "KO" ] | PRO52031-00001 | Unduh 0.45 MB |
[ "MS" ] | PRO52031-00001 | Unduh 0.45 MB |
[ "NL" ] | PRO52031-00001 | Unduh 0.45 MB |
[ "NL-BE" ] | PRO52031-00001 | Unduh 0.45 MB |
[ "NO" ] | PRO52031-00001 | Unduh 0.45 MB |
[ "PL" ] | 52031 00001 | Unduh 0.36 MB |
[ "PT" ] | PRO52031-00001 | Unduh 0.45 MB |
[ "SK" ] | PRO52031-00001 | Unduh 0.45 MB |
[ "SV" ] | PRO52031-00001 | Unduh 0.45 MB |
[ "TR" ] | PRO52031-00001 | Unduh 0.45 MB |
[ "ZH" ] | PRO52031-00001 | Unduh 0.45 MB |
[ "BG" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "CS" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "DA" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "DE" ] | PRO530001-00001 | Unduh 0.14 MB |
[ "DE-AT" ] | PRO530001-00001 | Unduh 0.14 MB |
[ "DE-CH" ] | PRO530001-00001 | Unduh 0.14 MB |
[ "EN" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "EN-AE" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "EN-CH" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "EN-IN" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "EN-PL" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "EN-ZA" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "ES" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "ES-AR" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "ES-MX" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "FI" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "FR" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "FR-CH" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "HU" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "ID" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "IT" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "IT-CH" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "JA" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "KO" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "MS" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "NL" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "NL-BE" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "NO" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "PL" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "PT" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "SK" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "SV" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "TR" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "ZH" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "BG" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "CS" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "DA" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "DE" ] | PRO5207-00001 | Unduh 1.29 MB |
[ "DE-AT" ] | PRO5207-00001 | Unduh 1.29 MB |
[ "DE-CH" ] | PRO5207-00001 | Unduh 1.29 MB |
[ "EN" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "EN-AE" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "EN-CH" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "EN-IN" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "EN-PL" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "EN-ZA" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "ES" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "ES-AR" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "ES-MX" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "FI" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "FR" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "FR-CH" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "HU" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "ID" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "IT" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "IT-CH" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "JA" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "KO" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "MS" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "NL" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "NL-BE" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "NO" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "PL" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "PT" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "SK" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "SV" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "TR" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "ZH" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "BG" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "CS" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "DA" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "DE" ] | PRO5252-00001 | Unduh 0.68 MB |
[ "DE-AT" ] | PRO5252-00001 | Unduh 0.68 MB |
[ "DE-CH" ] | PRO5252-00001 | Unduh 0.68 MB |
[ "EN" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "EN-AE" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "EN-CH" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "EN-IN" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "EN-PL" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "EN-ZA" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "ES" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "ES-AR" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "ES-MX" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "FI" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "FR" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "FR-CH" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "HU" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "ID" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "IT" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "IT-CH" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "JA" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "KO" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "MS" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "NL" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "NL-BE" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "NO" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "PL" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "PT" ] | 5252 00001 | Unduh 1.51 MB |
[ "SK" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "SV" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "TR" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "ZH" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "BG" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "CS" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "DA" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "DE" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "DE-AT" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "DE-CH" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "EN" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "EN-AE" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "EN-CH" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "EN-IN" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "EN-PL" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "EN-ZA" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "ES" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "ES-AR" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "ES-MX" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "FI" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "FR" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "FR-CH" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "HU" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "ID" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "IT" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "IT-CH" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "JA" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "KO" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "MS" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "NL" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "NL-BE" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "NO" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "PL" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "PT" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "SK" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "SV" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "TR" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "ZH" ] | PRO5253-00001 | Unduh 1.68 MB |
Ketik, penggantian manual | Timpa dorong |
---|---|
Model | Default |
Penggantian manual | Ya. |
Fungsi | Katup pengarah proporsional 3/2 HYDAC |
Aktuator | Magnetik |
Seri katup | WSM03230C-01 |
Desain koil | 50/1836 |
Rongga | 03230 |
Katup Qmax [l/menit] | 12 |
Rangkaian produk | WSM03230C |
Jenis konektor steker | MIL-C-5015-G – 7 kutub, DIN EN 175301-803 |
Rentang tekanan P [bar] | 0 - 500 |
Coil | 125 V DC |
Kisaran aliran volume Q [l/menit] | 0 - 12 |
Fungsi | Katup boneka |
Kisaran laju aliran Q [l/menit] | 0 - 12 |
Ukuran nominal | 3 |
Pmax [bar] | 500 |
Jenis kontrol | Aksi langsung |
Jenis instalasi | Metrik |
Bahan penyegel | FKM |
Nomor bagian, koil | 3400879 |
Desain | Kartrid |
Unduhan
Data CAD tidak dapat ditemukan di tingkat kategori produk. Sebagai gantinya, dapat ditemukan langsung di tingkat produk individual.
Media