Data teknis
Bahasa | Nama | |
---|---|---|
[ "BG" ] | PRO5941-00001 | Unduh 0.3 MB |
[ "CS" ] | PRO5941-00001 | Unduh 0.3 MB |
[ "DA" ] | PRO5941-00001 | Unduh 0.3 MB |
[ "DE" ] | PRO5941-00001 | Unduh 0.32 MB |
[ "DE-AT" ] | PRO5941-00001 | Unduh 0.32 MB |
[ "DE-CH" ] | PRO5941-00001 | Unduh 0.32 MB |
[ "EN" ] | PRO5941-00001 | Unduh 0.3 MB |
[ "EN-AE" ] | PRO5941-00001 | Unduh 0.3 MB |
[ "EN-CH" ] | PRO5941-00001 | Unduh 0.3 MB |
[ "EN-IN" ] | PRO5941-00001 | Unduh 0.3 MB |
[ "EN-PL" ] | PRO5941-00001 | Unduh 0.3 MB |
[ "EN-ZA" ] | PRO5941-00001 | Unduh 0.3 MB |
[ "ES" ] | PRO5941-00001 | Unduh 0.3 MB |
[ "ES-AR" ] | PRO5941-00001 | Unduh 0.3 MB |
[ "ES-MX" ] | PRO5941-00001 | Unduh 0.3 MB |
[ "FI" ] | PRO5941-00001 | Unduh 0.3 MB |
[ "FR" ] | PRO5941-00001 | Unduh 0.3 MB |
[ "FR-CH" ] | PRO5941-00001 | Unduh 0.3 MB |
[ "HU" ] | PRO5941-00001 | Unduh 0.3 MB |
[ "ID" ] | PRO5941-00001 | Unduh 0.3 MB |
[ "IT" ] | PRO5941-00001 | Unduh 0.3 MB |
[ "IT-CH" ] | PRO5941-00001 | Unduh 0.3 MB |
[ "JA" ] | PRO5941-00001 | Unduh 0.3 MB |
[ "KO" ] | PRO5941-00001 | Unduh 0.3 MB |
[ "MS" ] | PRO5941-00001 | Unduh 0.3 MB |
[ "NL" ] | PRO5941-00001 | Unduh 0.3 MB |
[ "NL-BE" ] | PRO5941-00001 | Unduh 0.3 MB |
[ "NO" ] | PRO5941-00001 | Unduh 0.3 MB |
[ "PL" ] | PRO5941-00001 | Unduh 0.3 MB |
[ "PT" ] | PRO5941-00001 | Unduh 0.3 MB |
[ "SK" ] | PRO5941-00001 | Unduh 0.3 MB |
[ "SV" ] | PRO5941-00001 | Unduh 0.3 MB |
[ "TR" ] | PRO5941-00001 | Unduh 0.3 MB |
[ "ZH" ] | PRO5941-00001 | Unduh 0.3 MB |
[ "BG" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "CS" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "DA" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "DE" ] | PRO5207-00001 | Unduh 1.29 MB |
[ "DE-AT" ] | PRO5207-00001 | Unduh 1.29 MB |
[ "DE-CH" ] | PRO5207-00001 | Unduh 1.29 MB |
[ "EN" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "EN-AE" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "EN-CH" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "EN-IN" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "EN-PL" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "EN-ZA" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "ES" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "ES-AR" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "ES-MX" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "FI" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "FR" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "FR-CH" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "HU" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "ID" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "IT" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "IT-CH" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "JA" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "KO" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "MS" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "NL" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "NL-BE" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "NO" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "PL" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "PT" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "SK" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "SV" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "TR" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "ZH" ] | PRO5207-00001 | Unduh 1.11 MB |
[ "BG" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "CS" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "DA" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "DE" ] | PRO5252-00001 | Unduh 0.68 MB |
[ "DE-AT" ] | PRO5252-00001 | Unduh 0.68 MB |
[ "DE-CH" ] | PRO5252-00001 | Unduh 0.68 MB |
[ "EN" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "EN-AE" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "EN-CH" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "EN-IN" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "EN-PL" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "EN-ZA" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "ES" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "ES-AR" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "ES-MX" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "FI" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "FR" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "FR-CH" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "HU" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "ID" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "IT" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "IT-CH" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "JA" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "KO" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "MS" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "NL" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "NL-BE" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "NO" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "PL" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "PT" ] | 5252 00001 | Unduh 1.51 MB |
[ "SK" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "SV" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "TR" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "ZH" ] | PRO5252-00001 | Unduh 0.7 MB |
[ "BG" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "CS" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "DA" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "DE" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "DE-AT" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "DE-CH" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "EN" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "EN-AE" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "EN-CH" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "EN-IN" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "EN-PL" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "EN-ZA" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "ES" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "ES-AR" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "ES-MX" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "FI" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "FR" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "FR-CH" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "HU" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "ID" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "IT" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "IT-CH" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "JA" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "KO" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "MS" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "NL" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "NL-BE" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "NO" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "PL" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "PT" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "SK" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "SV" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "TR" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "ZH" ] | PRO5253-00001 | Unduh 1.68 MB |
[ "BG" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "CS" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "DA" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "DE" ] | PRO530001-00001 | Unduh 0.14 MB |
[ "DE-AT" ] | PRO530001-00001 | Unduh 0.14 MB |
[ "DE-CH" ] | PRO530001-00001 | Unduh 0.14 MB |
[ "EN" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "EN-AE" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "EN-CH" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "EN-IN" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "EN-PL" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "EN-ZA" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "ES" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "ES-AR" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "ES-MX" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "FI" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "FR" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "FR-CH" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "HU" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "ID" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "IT" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "IT-CH" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "JA" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "KO" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "MS" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "NL" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "NL-BE" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "NO" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "PL" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "PT" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "SK" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "SV" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "TR" ] | PRO530001-00001 | Unduh 0.12 MB |
[ "ZH" ] | PRO530001-00001 | Unduh 0.12 MB |
Ketik, penggantian manual | Penimpaan tebasan |
---|---|
Model | Default |
Penggantian manual | Ya. |
Fungsi | Katup koaksial proporsional 2/2 HYDAC |
Aktuator | Magnetik |
Seri katup | WS16ZR-01 |
Desain koil | 40/1836 |
Rongga | FC16-2 |
Katup Qmax [l/menit] | 150 |
Rangkaian produk | WS16ZR |
Jenis konektor steker | Tanpa koil |
Rentang tekanan P [bar] | 5 - 350 |
Coil | Tanpa koil |
Kisaran aliran volume Q [l/menit] | 7.5 - 150 |
Fungsi | Katup boneka |
Kisaran laju aliran Q [l/menit] | 7.5 - 150 |
Ukuran nominal | 16 |
Penunjukan objek | WS16ZR-01M-C-V-0 |
Pmax [bar] | 350 |
Jenis kontrol | Dioperasikan oleh pilot |
Jenis instalasi | UNF |
Bahan penyegel | FKM |
Nomor bagian | 3072972 |
Nomor bagian, koil | - |
Desain | Kartrid |
Unduhan
Data CAD tidak dapat ditemukan di tingkat kategori produk. Sebagai gantinya, dapat ditemukan langsung di tingkat produk individual.
Media