PGE 100

SKU
GP_1000538922
pelajari lebih lanjut ...
  • Search Bar : $SL-1000066622 [1000516687] [id]
Pencarian Produk
Filter pilihan
Atur Ulang Filter
Displacement
Pilih semua Setel ulang pilihan
Direction of rotation
Pilih semua Setel ulang pilihan
Mounting flange
Pilih semua Setel ulang pilihan
Shaft
Pilih semua Setel ulang pilihan
Tampilkan lebih banyak filter

PGE 100


Barang-barang produk yang digrupkan
PGE100-75-RMK1-V-3700 *
Material-No. 4609883
Ports:
Pipe thread ISO
Position, ports 1:
Radial
Seals:
Viton
Shaft:
Cyl. shaft Ø7 mm
PCE
PGE100-150-LCIA-N-3700 *
Material-No. 3517608
Ports:
Pipe thread ISO
Position, ports 1:
Axial, P in flange
Seals:
NBR
Shaft:
SAE C splined shaft
PCE
PGE100-75-LCIB-N-3700 *
Material-No. 3552002
Ports:
Pipe thread ISO
Position, ports 1:
Axial
Seals:
NBR
Shaft:
2-surface claw
PCE
PGE100-75-RMK1-N-3700 *
Material-No. 3553343
Ports:
Pipe thread ISO
Position, ports 1:
Radial
Seals:
NBR
Shaft:
Cyl. shaft Ø7 mm
PCE
PGE100-75-LMK1-N-3700 *
Material-No. 3650548
Ports:
Pipe thread ISO
Position, ports 1:
Radial
Seals:
NBR
Shaft:
Cyl. shaft Ø7 mm
PCE
PGE100-100-LMK1-N-3700 *
Material-No. 3650549
Ports:
Pipe thread ISO
Position, ports 1:
Radial
Seals:
NBR
Shaft:
Cyl. shaft Ø7 mm
PCE
PGE100-25-LCIB-N-3700 *
Material-No. 3651484
Ports:
Pipe thread ISO
Position, ports 1:
Axial
Seals:
NBR
Shaft:
SAE C splined shaft
PCE
PGE100-50-LCIB-N-3700 *
Material-No. 3651485
Ports:
Pipe thread ISO
Position, ports 1:
Axial
Seals:
NBR
Shaft:
SAE C splined shaft
PCE
PGE100-25-LMK1-N-3700 *
Material-No. 3668151
Ports:
Pipe thread ISO
Position, ports 1:
Radial
Seals:
NBR
Shaft:
Cyl. shaft Ø7 mm
PCE
PGE100-30-LMK1-N-3700 *
Material-No. 3668152
Ports:
Pipe thread ISO
Position, ports 1:
Radial
Seals:
NBR
Shaft:
Cyl. shaft Ø7 mm
PCE
PGE100-50-LMK1-N-3700 *
Material-No. 3668153
Ports:
Pipe thread ISO
Position, ports 1:
Radial
Seals:
NBR
Shaft:
Cyl. shaft Ø7 mm
PCE
PGE100-125-LMK1-N-3700 *
Material-No. 3668154
Ports:
Pipe thread ISO
Position, ports 1:
Radial
Seals:
NBR
Shaft:
Cyl. shaft Ø7 mm
PCE
PGE100-150-LMK1-N-3700 *
Material-No. 3668185
Ports:
Pipe thread ISO
Position, ports 1:
Radial
Seals:
NBR
Shaft:
Cyl. shaft Ø7 mm
PCE
PGE100-175-LMK1-N-3700 *
Material-No. 3668186
Ports:
Pipe thread ISO
Position, ports 1:
Radial
Seals:
NBR
Shaft:
Cyl. shaft Ø7 mm
PCE
PGE100-200-LMK1-N-3700 *
Material-No. 3668187
Ports:
Pipe thread ISO
Position, ports 1:
Radial
Seals:
NBR
Shaft:
Cyl. shaft Ø7 mm
PCE
PGE100-25-LCI1-N-3700 *
Material-No. 3668188
Ports:
Pipe thread ISO
Position, ports 1:
Radial
Seals:
NBR
Shaft:
SAE C splined shaft
PCE
PGE100-30-LCI1-N-3700 *
Material-No. 3668189
Ports:
Pipe thread ISO
Position, ports 1:
Radial
Seals:
NBR
Shaft:
SAE C splined shaft
PCE
PGE100-50-LCI1-N-3700 *
Material-No. 3668190
Ports:
Pipe thread ISO
Position, ports 1:
Radial
Seals:
NBR
Shaft:
SAE C splined shaft
PCE
PGE100-75-LCI1-N-3700 *
Material-No. 3668191
Ports:
Pipe thread ISO
Position, ports 1:
Radial
Seals:
NBR
Shaft:
SAE C splined shaft
PCE
PGE100-100-LCI1-N-3700 *
Material-No. 3668192
Ports:
Pipe thread ISO
Position, ports 1:
Radial
Seals:
NBR
Shaft:
SAE C splined shaft
PCE
Halaman

Unduhan

Data CAD tidak dapat ditemukan di tingkat kategori produk. Sebagai gantinya, dapat ditemukan langsung di tingkat produk individual.
Media
External Gear Pump Preferences for Open Loop Hydraulic Systems
EN

(0.49 MB)