BF - Belüftungsfilter

SKU
GP_1000515561
pelajari lebih lanjut ...
  • Search Bar : $SL-1000065135 [1000507172] [id]
Pencarian Produk
Filter pilihan
Atur Ulang Filter

BF - Belüftungsfilter


Barang-barang produk yang digrupkan
BF BN 8 F 1 A 1.0
Material-No. 1266580
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
BF P 52 G 3 W 1.0
Material-No. 1268538
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
0=no seal
PCE
BF P 30 G 3 W 1.0
Material-No. 1278786
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
BF P 30 G 3 W 1.0 /-RV0.2
Material-No. 1278789
Other features:
RV02=check valve 0.2 bar
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
BF P 30 G 3 W 1.0 /-RV0.4
Material-No. 1278792
Other features:
RV04=check valve 0.4 bar
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
BF BN 8 F 1 K 1.0
Material-No. 1279821
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
BF P 7 F 3 UBM 0.0
Material-No. 1283103
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
BF P 7 G 3 UBM 2.0
Material-No. 1283128
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
BF P 10 G 3 W 1.0
Material-No. 1284372
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
BF P 10 G 3 W 1.0 /-AS
Material-No. 1284373
Other features:
AS=anti-splash
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
BF P 10 M 3 W 1.0 /-AS
Material-No. 1284378
Other features:
AS=anti-splash
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
BF P 10 M 3 W 1.0 /-RV0.2
Material-No. 1284379
Other features:
RV02=check valve 0.2 bar
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
BF P 10 M 3 W 1.0 /-RV0.4
Material-No. 1284380
Other features:
RV04=check valve 0.4 bar
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
BF P 30 G 3 W 1.0 /-AS
Material-No. 1284516
Other features:
AS=anti-splash
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
BF P 30 M 3 W 1.0
Material-No. 1286298
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
BF P 7 G 3 W 3.0 /-EFS
Material-No. 1287241
Other features:
EFS=fill protection
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
BF BN 9 F 2 A 1.0
Material-No. 1287468
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
BF BN 9 F 2 K 1.0
Material-No. 1287469
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
BF P 10 N 3 W 1.0
Material-No. 1290096
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
BF P 72 G 3 W 1.0
Material-No. 1290245
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Halaman

Unduhan

Data CAD tidak dapat ditemukan di tingkat kategori produk. Sebagai gantinya, dapat ditemukan langsung di tingkat produk individual.
Media
BF Tank Breather Filter
EN

(0.83 MB)

BF Breather Filter
EN

(0.79 MB)