ZW-RV10

SKU
GP_1000490469
pelajari lebih lanjut ...
  • Search Bar : $SL-1000060659 [1000496725] [id]
Pencarian Produk
Filter pilihan
Atur Ulang Filter
Cracking pressure [bar]
Pilih semua Setel ulang pilihan
Sealing material
Pilih semua Setel ulang pilihan
Position valve
Pilih semua Setel ulang pilihan

ZW-RV10


Barang-barang produk yang digrupkan
ZW-RV10-D01-A-0,5-N
Material-No. 4550521
Function:
Check valve
Position valve:
Meter-out in port A (RV)
Adjustment type:
Not available
Cavity:
ISO 4401-05-04-0-05
PCE
ZW-RV10-D01-A-0,5-V
Material-No. 4550524
Function:
Check valve
Position valve:
Meter-out in port A (RV)
Adjustment type:
Not available
Cavity:
ISO 4401-05-04-0-05
PCE
ZW-RV10-D01-B-0,5-N
Material-No. 4550536
Function:
Check valve
Position valve:
Meter-out in port B (RV)
Adjustment type:
Not available
Cavity:
ISO 4401-05-04-0-05
PCE
ZW-RV10-D01-B-0,5-V
Material-No. 4550538
Function:
Check valve
Position valve:
Meter-out in port B (RV)
Adjustment type:
Not available
Cavity:
ISO 4401-05-04-0-05
PCE
ZW-RV10-D01-P-0,5-N
Material-No. 4550539
Function:
Check valve
Position valve:
Return flow P
Adjustment type:
Not available
Cavity:
ISO 4401-05-04-0-05
PCE
ZW-RV10-D01-P-0,5-V
Material-No. 4550541
Function:
Check valve
Position valve:
Return flow P
Adjustment type:
Not available
Cavity:
ISO 4401-05-04-0-05
PCE
ZW-RV10-D01-T-0,5-N
Material-No. 4550542
Function:
Check valve
Position valve:
Preload T
Adjustment type:
Not available
Cavity:
ISO 4401-05-04-0-05
PCE
ZW-RV10-D01-T-0,5-V
Material-No. 4550543
Function:
Check valve
Position valve:
Preload T
Adjustment type:
Not available
Cavity:
ISO 4401-05-04-0-05
PCE
ZW-RV10-D01-A-8,0-V
Material-No. 4550544
Function:
Check valve
Position valve:
Meter-out in port A (RV)
Adjustment type:
Not available
Cavity:
ISO 4401-05-04-0-05
PCE
ZW-RV10-D01-B-8,0-V
Material-No. 4550545
Function:
Check valve
Position valve:
Meter-out in port B (RV)
Adjustment type:
Not available
Cavity:
ISO 4401-05-04-0-05
PCE
ZW-RV10-D01-P-8,0-V
Material-No. 4550547
Function:
Check valve
Position valve:
Return flow P
Adjustment type:
Not available
Cavity:
ISO 4401-05-04-0-05
PCE
ZW-RV10-D01-T-8,0-V
Material-No. 4550550
Function:
Check valve
Position valve:
Preload T
Adjustment type:
Not available
Cavity:
ISO 4401-05-04-0-05
PCE