1000505550
Choose selector
Are you sure you want to change this valve type?
All filtered results will be lost.
1
2
3
Shop By
Filter selection
Reset filter
Function
Select all
Reset selection
Function
Pmax [bar]
Select all
Reset selection
Pmax [bar]
Qmax valves [l/min]
Select all
Reset selection
Qmax valves [l/min]
Type of installation
Select all
Reset selection
Type of installation
Cavity
Select all
Reset selection
Cavity
Nominal size
Select all
Reset selection
Nominal size
Pressure set prod. fam. [bar]
Select all
Reset selection
Pressure set prod. fam. [bar]
Consumer volume flow prod.fam.
Select all
Reset selection
Consumer volume flow prod.fam.
Adjustment type
Select all
Reset selection
Adjustment type
Function
Select all
Reset selection
Function
Pressure setting [bar]
Select all
Reset selection
Pressure setting [bar]
Sealing material
Select all
Reset selection
Sealing material
Manual override
Select all
Reset selection
Manual override
Coil
Select all
Reset selection
Coil
Plug connector type
Select all
Reset selection
Plug connector type
Show more filters
Sorry, there are no results matching your filters.
Pmax [bar] | Qmax valves [l/min] | Design | Model | Product family | |
---|---|---|---|---|---|
350 | 10 | Cartridge | Default | PDBM06020 | To the product |
350 | 60 | Cartridge | Default | PDB08P | To the product |
350 | 60 | Cartridge | Default | PDB08PY | To the product |
350 | 120 | Cartridge | Default | PDBM10120AP | To the product |
350 | 120 | Cartridge | Default | PDB10P | To the product |
350 | 100 | Cartridge | Default | PDB10PY | To the product |
350 | 120 | Cartridge | Default | PDB10SPE | To the product |
350 | 200 | Cartridge | Default | PDBM12121PE | To the product |
350 | 200 | Cartridge | Default | PDBM12121PF | To the product |
350 | 200 | Cartridge | Default | PDB12P | To the product |
350 | 200 | Cartridge | Default | PDB12PY | To the product |
350 | 250 | Cartridge | Default | PDBM16121PE | To the product |
350 | 250 | Cartridge | Default | PDB16P | To the product |
70 - 350 | 5 | Manifold-mounted | Default | VP-PDB6 | To the product |
350 | 200 | Manifold-mounted | Default | VP-PDBP 10 | To the product |
Pmax [bar] | Qmax valves [l/min] | Design | Model | Product family | |
---|---|---|---|---|---|
350 | 2 - 8 | Cartridge | Default | PDBM06020Z | To the product |
350 | 60 | Cartridge | Default, Ratio version | PDB08PZ | To the product |
350 | 120 | Cartridge | Default, Low basis ∆p, Ratio version | PDB10PZ | To the product |
350 | 120 | Cartridge | Default | PDB10SPEZ | To the product |
350 | 200 | Cartridge | Default | PDBM10120APZ | To the product |
350 | 200 | Cartridge | Default | PDBM12121PFZ | To the product |
350 | 200 | Cartridge | Default, Low basis ∆p | PDB12PZ | To the product |
350 | 250 | Cartridge | Low basis ∆p | PDB16PZ | To the product |
Pmax [bar] | Qmax valves [l/min] | Design | Model | Product family | |
---|---|---|---|---|---|
60 | 4 | Cartridge valves, Cartridge valves (logic) | Default, With screen at port 2 | PDMC04 | To the product |
60 | 12 - 20 | Cartridge valves, Cartridge valves (logic) | Default, With screen at port 2 | PDMC05 | To the product |
350 | 12 | Cartridge | Default | PDR08 | To the product |
350 | 12 | Cartridge | Extended pressure control range | PDR08-02 | To the product |
350 | 20 | Cartridge | Extended pressure control range | PDR08-11 | To the product |
350 | 20 | Cartridge | Extended pressure control range | PDR08-12 | To the product |
350 | 3 | Cartridge | Greater overlap | PDR08-13 | To the product |
350 | 30 | Cartridge | Increased nom. flow range | PDR08-14 | To the product |
20 | 25 | Cartridge | Low dp in initial position | PDR08-50 | To the product |
350 | 60 | Cartridge | Default | PDR08P | To the product |
60 | 40 | Cartridge valves | Default | PDMC10 | To the product |
100 | 40 | Cartridge | Default | PDR10830 | To the product |
250 - 350 | 10 - 120 | Cartridge | Default, Full relief for control pressure | PDR10P, PDR10P-10 | To the product |
60 | 100 | Cartridge valves | Default, leakage-reduced | PDMC12S30P | To the product |
350 | 180 | Cartridge | Default | PDR12P | To the product |
350 | 240 | Cartridge | Default | PDR16P | To the product |
Pmax [bar] | Qmax valves [l/min] | Design | Model | Product family | |
---|---|---|---|---|---|
80 | 12 | Cartridge | Default | PDR08Z | To the product |
350 | 60 | Cartridge | Default | PDR08PZ | To the product |
350 | 100 | Cartridge | Default | PDR10PZ | To the product |
Pmax [bar] | Qmax valves [l/min] | Design | Model | Product family | |
---|---|---|---|---|---|
350 | 10 | Cartridge | Default | PWK06020V | To the product |
280 | 25 - 45 | Cartridge | Default | PWK10120V | To the product |
Pmax [bar] | Qmax valves [l/min] | Design | Model | Product family | |
---|---|---|---|---|---|
350 | 10 | Cartridge | Default | PWK06020W | To the product |
250 | 37 | Cartridge | Default | PWK10120W | To the product |
250 | 70 | Cartridge | Default | PWK12120W | To the product |
280 | 80 - 200 | Cartridge | Default | PWK12120WP | To the product |
Pmax [bar] | Qmax valves [l/min] | Design | Model | Product family | |
---|---|---|---|---|---|
250 | 30 | Cartridge | Damped, Default | PWK10121WS | To the product |
Pmax [bar] | Qmax valves [l/min] | Design | Model | Product family | |
---|---|---|---|---|---|
350 | 55 | Cartridge | Default | PWS08Z | To the product |
350 | 100 | Cartridge | Default | PWS10Z | To the product |
350 | 160 | Cartridge | Default | PWS12Z | To the product |
350 | 200 | Cartridge | Default | PWS16Z | To the product |
Pmax [bar] | Qmax valves [l/min] | Design | Model | Product family | |
---|---|---|---|---|---|
350 | 100 | Cartridge | Default | PWS10ZR | To the product |
350 | 160 | Cartridge | Default | PWS12ZR | To the product |
350 | 200 | Cartridge | Default, Highly damped | PWS16ZR | To the product |
Pmax [bar] | Qmax valves [l/min] | Design | Model | Product family | |
---|---|---|---|---|---|
250 | 15 - 27 | Cartridge | Default | PWSM06020W | To the product |
Pmax [bar] | Qmax valves [l/min] | Design | Model | Product family | |
---|---|---|---|---|---|
315 | 100 | Cartridge | Default | PSRPM20330 | To the product |
250 | 1,5, 4, 8, ... | Manifold-mounted | Default | VP-P2SRE 6 | To the product |
Pmax [bar] | Qmax valves [l/min] | Design | Model | Product family | |
---|---|---|---|---|---|
350 | 40 | Manifold-mounted | Default | P4WE 6 E | To the product |
350 | 40 | Manifold-mounted | Default | P4WEE 6 E | To the product |
350 | 27 - 40 | Manifold-mounted | Default | P4WER 6 E | To the product |
350 | 80 | Manifold-mounted | Default | P4WERE 6 E | To the product |
350 | 90 | Manifold-mounted | Default | P4WE 10 E | To the product |
320 | 50 - 90 | Manifold-mounted | Default | P4WEE 10 E | To the product |
320 | 180 | Manifold-mounted | Default | P4WERE 10 | To the product |
350 | 180 | Manifold-mounted | Default | P4WEHRE 10 E | To the product |
350 | 300 - 450 | Manifold-mounted | Default | P4WEHRE 16 E | To the product |
350 | 600 - 800 | Manifold-mounted | Default | P4WEHRE 25 E | To the product |
Pmax [bar] | Qmax valves [l/min] | Design | Model | Product family | |
---|---|---|---|---|---|
350 | 40 | Manifold-mounted | Default | P4WE 6 Q | To the product |
350 | 40 - 90 | Manifold-mounted | Default | P4WEE 6 Q | To the product |
350 | 27 - 40 | Manifold-mounted | Default | P4WER 6 Q | To the product |
350 | 30 - 80 | Manifold-mounted | Default | P4WERE 6 Q | To the product |
350 | 90 | Manifold-mounted | Default | P4WE 10 Q | To the product |
320 | 60 - 90 | Manifold-mounted | Default | P4WEE 10 Q | To the product |
350 | 180 | Manifold-mounted | Default, Interface acc. to ISO 4401-05-05-0-05 | P4WEHRE 10 J | To the product |
350 | 300 - 450 | Manifold-mounted | Default | P4WEHRE 16 J | To the product |
350 | 600 - 800 | Manifold-mounted | Default | P4WEHRE 25 J | To the product |
Pmax [bar] | Qmax valves [l/min] | Design | Model | Product family | |
---|---|---|---|---|---|
350 | 40 | Manifold-mounted | Default | P4WE 6 EA | To the product |
Pmax [bar] | Qmax valves [l/min] | Design | Model | Product family | |
---|---|---|---|---|---|
350 | 80 | Manifold-mounted | Default | P4WERE 6 Z | To the product |
320 | 160 - 180 | Manifold-mounted | Default | P4WERE 10 | To the product |