1000490360
Choose selector
Are you sure you want to change this valve type?
All filtered results will be lost.
1
2
3
Shop By
Filter selection
Reset filter
Function
Select all
Reset selection
Function
Pmax [bar]
Select all
Reset selection
Pmax [bar]
Qmax valves [l/min]
Select all
Reset selection
Qmax valves [l/min]
Design
Select all
Reset selection
Design
Cavity
Select all
Reset selection
Cavity
Nominal size
Select all
Reset selection
Nominal size
Type of installation
Select all
Reset selection
Type of installation
Response volume flow [l/min]
Select all
Reset selection
Response volume flow [l/min]
Adjustment type
Select all
Reset selection
Adjustment type
Setting pressure [bar]
Select all
Reset selection
Setting pressure [bar]
Pilot ratio
Select all
Reset selection
Pilot ratio
Cracking pressure [bar]
Select all
Reset selection
Cracking pressure [bar]
Closing pressure [bar]
Select all
Reset selection
Closing pressure [bar]
Sealing material
Select all
Reset selection
Sealing material
Model
Select all
Reset selection
Model
Show more filters
Sorry, there are no results matching your filters.
Pmax [bar] | Qmax valves [l/min] | Design | Product family | |
---|---|---|---|---|
350 | 10 | Cartridge | RVE-G1/8 | To the product |
350 | 10 | Cartridge | RVE-G1/4 | To the product |
350 | 30 | Cartridge | RVE-G3/8 | To the product |
350 | 60 | Cartridge | RVE-G1/2 | To the product |
350 | 15 | Cartridge | RV06A | To the product |
350 | 38 | Cartridge | RVM06020 | To the product |
350 | 38 | Cartridge | RV08A | To the product |
350 | 80 | Cartridge | RV10A | To the product |
350 | 100 | Cartridge | RVM10120 | To the product |
500 | 30 - 45 | Cartridge valves (logic) | RVF-G1/4-A, RVF-G3/8-A | To the product |
350 | 38 | Cartridge | RVM06020 | To the product |
350 | 38 | Cartridge | RV08A | To the product |
350 | 80 | Cartridge | RV10A | To the product |
350 | 100 | Cartridge | RVM10120 | To the product |
350 | 120 | Cartridge | RV12A | To the product |
350 | 165 | Cartridge | RV16A | To the product |
Pmax [bar] | Qmax valves [l/min] | Design | Product family | |
---|---|---|---|---|
500 | 20 - 30 | Cartridge valves (logic) | RVF-G1/4-R, RVF-G3/8-R | To the product |
Pmax [bar] | Qmax valves [l/min] | Design | Product family | |
---|---|---|---|---|
350 | 19 | Cartridge | RV06C | To the product |
Pmax [bar] | Qmax valves [l/min] | Design | Product family | |
---|---|---|---|---|
350 | 20 | Pipeline | RV-06 | To the product |
350 | 40 | Pipeline | RV-08 | To the product |
350 | 70 | Pipeline | RV-10 | To the product |
350 | 160 | Pipeline | RV-12 | To the product |
350 | 200 | Pipeline | RV-16 | To the product |
350 | 350 | Pipeline | RV-20 | To the product |
350 | 550 | Pipeline | RV-25 | To the product |
350 | 600 | Pipeline | RV-30 | To the product |
350 | 600 | Pipeline | RV-40 | To the product |
Pmax [bar] | Qmax valves [l/min] | Design | Product family | |
---|---|---|---|---|
350 | 20 | Manifold-mounted | RVP-06 | To the product |
350 | 40 | Manifold-mounted | RVP-08 | To the product |
350 | 70 | Manifold-mounted | RVP-10 | To the product |
350 | 160 | Manifold-mounted | RVP-12 | To the product |
350 | 200 | Manifold-mounted | RVP-16 | To the product |
350 | 350 | Manifold-mounted | RVP-20 | To the product |
350 | 550 | Manifold-mounted | RVP-25 | To the product |
350 | 600 | Manifold-mounted | RVP-30 | To the product |
350 | 600 | Manifold-mounted | RVP-40 | To the product |
Pmax [bar] | Qmax valves [l/min] | Design | Product family | |
---|---|---|---|---|
350 | 50 | Sandwich plates | ZW-RV06 | To the product |
350 | 100 | Sandwich plates | ZW-RV10 | To the product |
350 | 300 | Sandwich plates | ZW-RV16 | To the product |
Pmax [bar] | Qmax valves [l/min] | Design | Product family | |
---|---|---|---|---|
350 | 38 | Cartridge | RP08A | To the product |
350 | 30 | Cartridge | ERVE08021 | To the product |
420 | 60 | Cartridge | RP10A | To the product |
350 | 80 | Cartridge | RP10121 | To the product |
420 | 150 | Cartridge | RP16A | To the product |
350 | 150 | Cartridge | ERVE16021 | To the product |
350 | 300 | Cartridge | ERVE20021 | To the product |
Pmax [bar] | Qmax valves [l/min] | Design | Product family | |
---|---|---|---|---|
350 | 80 | Cartridge | RPL10121 | To the product |
Pmax [bar] | Qmax valves [l/min] | Design | Product family | |
---|---|---|---|---|
420 | 60 | Cartridge | RP10B | To the product |
350 | 80 | Cartridge | RP12B | To the product |
350 | 120 | Cartridge | RP16B | To the product |
Pmax [bar] | Qmax valves [l/min] | Design | Product family | |
---|---|---|---|---|
320 | 50 | Manifold-mounted | VP-RP10 | To the product |
Pmax [bar] | Qmax valves [l/min] | Design | Product family | |
---|---|---|---|---|
350 | 50 | Sandwich plates | ZW-RP06 | To the product |
350 | 120 | Sandwich plates | ZW-RP10 | To the product |
350 | 300 | Sandwich plates | ZW-RP16 | To the product |
350 | 500 | Sandwich plates | ZW-RP25 | To the product |
Pmax [bar] | Qmax valves [l/min] | Design | Product family | |
---|---|---|---|---|
350 | 23 | Cartridge | RS06 | To the product |
350 | 38 | Cartridge | RS08 | To the product |
350 | 30 | Cartridge | SBVE08021 | To the product |
350 | 100 | Cartridge | SBVE16021 | To the product |
420 | 60 | Cartridge | RSM10121 | To the product |
420 | 60 | Cartridge | RSM10121E | To the product |
420 | 140 | Cartridge | RSM12121 | To the product |
Pmax [bar] | Qmax valves [l/min] | Design | Product family | |
---|---|---|---|---|
420 | 60 | Cartridge | RSM10121E | To the product |
420 | 140 | Cartridge | RSM12121E | To the product |
Pmax [bar] | Qmax valves [l/min] | Design | Product family | |
---|---|---|---|---|
350 | 25 | Cartridge | RBE-R1/4 | To the product |
350 | 50 | Cartridge | RBE-R3/8 | To the product |
350 | 75 | Cartridge | RBE-R1/2 | To the product |
350 | 150 | Cartridge | RBE-R3/4 | To the product |
Pmax [bar] | Qmax valves [l/min] | Design | Product family | |
---|---|---|---|---|
350 | 10 | Cartridge valves (logic) | WVE-R1/8 | To the product |
350 | 20 | Cartridge valves (logic) | WVE-R1/4 | To the product |
350 | 70 | Cartridge valves (logic) | WVE-R1/2 | To the product |
350 | 12 - 80 | Pipeline | WVT-10, WVT-12, WVT-6, ... | To the product |
420 | 50 | Pipeline | WVG | To the product |
Pmax [bar] | Qmax valves [l/min] | Design | Product family | |
---|---|---|---|---|
300 | 20 | Cartridge | MAV | To the product |