1000486503
Choose selector
Are you sure you want to change this valve type?
All filtered results will be lost.
1
2
3
Shop By
Filter selection
Reset filter
Function
Select all
Reset selection
Function
Qmax valves [l/min]
Select all
Reset selection
Qmax valves [l/min]
Design
Select all
Reset selection
Design
Q product family [l/min]
Select all
Reset selection
Q product family [l/min]
Pmax [bar]
Select all
Reset selection
Pmax [bar]
Cavity
Select all
Reset selection
Cavity
Nominal size
Select all
Reset selection
Nominal size
Type of installation
Select all
Reset selection
Type of installation
Adjustment type
Select all
Reset selection
Adjustment type
Q setting value [l/min]
Select all
Reset selection
Q setting value [l/min]
Division ratio
Select all
Reset selection
Division ratio
Cracking pressure [bar]
Select all
Reset selection
Cracking pressure [bar]
Sealing material
Select all
Reset selection
Sealing material
Variant
Select all
Reset selection
Variant
Additional function
Select all
Reset selection
Additional function
Show more filters
Sorry, there are no results matching your filters.
Pmax [bar] | Qmax valves [l/min] | Q product family [l/min] | Design | Product family | |
---|---|---|---|---|---|
350 | 30 | 0 - 30 | Cartridge | DV5E | To the product |
420 | 60 | 0 - 60 | Cartridge | SD08 | To the product |
350 | 50 | 0 - 50 | Cartridge | DVE08 | To the product |
420 | 160 | 0 - 160 | Cartridge | SD10 | To the product |
350 | 80 | 0 - 80 | Cartridge | SD10120 | To the product |
350 | 80 | 0 - 80 | Cartridge | DVE10 | To the product |
350 | 160 | 0 - 160 | Cartridge | DVE12 | To the product |
350 | 160 | 0 - 160 | Cartridge | DVE16 | To the product |
Pmax [bar] | Qmax valves [l/min] | Q product family [l/min] | Design | Product family | |
---|---|---|---|---|---|
350 | 20 | 0 - 20 | Pipeline | DV-06 | To the product |
350 | 50 | 0 - 50 | Pipeline | DV-08 | To the product |
350 | 60 | 0, 0 - 60 | Pipeline | DV-10 | To the product |
350 | 90 | 0 - 90 | Pipeline | DV-12 | To the product |
350 | 180 | 0 - 180 | Pipeline | DV-16 | To the product |
350 | 300 | 0 - 300 | Pipeline | DV-20 | To the product |
350 | 300 | 0 - 300 | Pipeline | DV-25 | To the product |
350 | 300 | 0 - 300 | Pipeline | DV-30 | To the product |
350 | 300 | 0 - 300 | Pipeline | DV-40 | To the product |
Pmax [bar] | Qmax valves [l/min] | Q product family [l/min] | Design | Product family | |
---|---|---|---|---|---|
350 | 20 | 0 - 20 | Manifold-mounted | DVP-06 | To the product |
350 | 50 | 0 - 50 | Manifold-mounted | DVP-08 | To the product |
350 | 60 | 0 - 60 | Manifold-mounted | DVP-10 | To the product |
350 | 90 | 0 - 90 | Manifold-mounted | DVP-12 | To the product |
350 | 180 | 0 - 180 | Manifold-mounted | DVP-16 | To the product |
350 | 300 | 0 - 300 | Manifold-mounted | DVP-20 | To the product |
350 | 300 | 0 - 300 | Manifold-mounted | DVP-25 | To the product |
350 | 300 | 0 - 300 | Manifold-mounted | DVP-30 | To the product |
Pmax [bar] | Qmax valves [l/min] | Q product family [l/min] | Design | Product family | |
---|---|---|---|---|---|
350 | 100 - 160 | 0 - 160 | Cartridge | SDR10A, SDR10A-11 | To the product |
Pmax [bar] | Qmax valves [l/min] | Q product family [l/min] | Design | Product family | |
---|---|---|---|---|---|
350 | 20 | 0 - 20 | Pipeline | DRV-06 | To the product |
350 | 50 | 0 - 50 | Pipeline | DRV-08 | To the product |
350 | 60 | 0 - 60 | Pipeline | DRV-10 | To the product |
350 | 90 | 0 - 90 | Pipeline | DRV-12 | To the product |
350 | 180 | 0 - 180 | Pipeline | DRV-16 | To the product |
350 | 300 | 0 - 300 | Pipeline | DRV-20 | To the product |
350 | 300 | 0 - 300 | Pipeline | DRV-25 | To the product |
350 | 300 | 0 - 300 | Pipeline | DRV-30 | To the product |
350 | 300 | 0 - 300 | Pipeline | DRV-40 | To the product |
Pmax [bar] | Qmax valves [l/min] | Q product family [l/min] | Design | Product family | |
---|---|---|---|---|---|
350 | 20 | 0 - 20 | Manifold-mounted | DRVP-06 | To the product |
350 | 50 | 0 - 50 | Manifold-mounted | DRVP-08 | To the product |
350 | 60 | 0 - 60 | Manifold-mounted | DRVP-10 | To the product |
350 | 90 | 0 - 90 | Manifold-mounted | DRVP-12 | To the product |
350 | 180 | 0 - 180 | Manifold-mounted | DRVP-16 | To the product |
350 | 300 | 0 - 300 | Manifold-mounted | DRVP-20 | To the product |
350 | 300 | 0 - 300 | Manifold-mounted | DRVP-25 | To the product |
350 | 300 | 0 - 300 | Manifold-mounted | DRVP-30 | To the product |
350 | 300 | 0 - 300 | Manifold-mounted | DRVP-40 | To the product |
Pmax [bar] | Qmax valves [l/min] | Q product family [l/min] | Design | Product family | |
---|---|---|---|---|---|
350 | 50 | 0 - 50 | Sandwich plates | ZW-SDR06 | To the product |
350 | 120 | 0 - 120 | Sandwich plates | ZW-SDR10 | To the product |
350 | 300 | 0 - 300 | Sandwich plates | ZW-SDR16 | To the product |
350 | 500 | 0 - 500 | Sandwich plates | ZW-SDR25 | To the product |
Pmax [bar] | Qmax valves [l/min] | Q product family [l/min] | Design | Product family | |
---|---|---|---|---|---|
350 | 15 | 0.25 - 15 | Cartridge | SRE1 | To the product |
350 | 1 | 0.25 - 1 | Cartridge valves | SRS1 | To the product |
350 | 23 | 0.95 - 23 | Cartridge | SRE2 | To the product |
350 | 48 | 1.7 - 48 | Cartridge | SRE3 | To the product |
350 | 106 | 2 - 106 | Cartridge | SRE4 | To the product |
350 | 15 | 0.25 - 15 | Cartridge | SR06 | To the product |
350 | 20 | 0.3 - 20 | Cartridge | SR5E | To the product |
350 | 30 | 0.95 - 27 | Cartridge | SR08 | To the product |
350 | 38 | 4 - 38 | Cartridge | SR10 | To the product |
Pmax [bar] | Qmax valves [l/min] | Q product family [l/min] | Design | Product family | |
---|---|---|---|---|---|
350 | 10 | 0.25 - 10 | Cartridge | SRE1-12X | To the product |
350 | 20 | 8 - 15 | Cartridge | SRE2-13X | To the product |
Pmax [bar] | Qmax valves [l/min] | Q product family [l/min] | Design | Product family | |
---|---|---|---|---|---|
210 | 12 | 0 - 12 | Pipeline | SRVR-08 | To the product |
210 | 22 | 0 - 22 | Pipeline | SRVR-10 | To the product |
210 | 55 | 0 - 55 | Pipeline | SRVR-12 | To the product |
210 | 90 | 0 - 90 | Pipeline | SRVR-16 | To the product |
210 | 160 | 0 - 160 | Pipeline | SRVR-20 | To the product |
Pmax [bar] | Qmax valves [l/min] | Q product family [l/min] | Design | Product family | |
---|---|---|---|---|---|
210 | 12 | 0 - 12 | Manifold-mounted | SRVRP-08 | To the product |
210 | 22 | 0 - 22 | Manifold-mounted | SRVRP-10 | To the product |
210 | 55 | 0 - 55 | Manifold-mounted | SRVRP-12 | To the product |
210 | 90 | 0 - 90 | Manifold-mounted | SRVRP-16 | To the product |
250 | 30 | 0 - 30 | Manifold-mounted | VP-2SR6 | To the product |
320 | 70 | 0 - 70 | Manifold-mounted | VP-2SR10 | To the product |
Pmax [bar] | Qmax valves [l/min] | Q product family [l/min] | Design | Product family | |
---|---|---|---|---|---|
250 | 30 | 0 - 30 | Sandwich plates | ZW-2SR06 | To the product |
250 | 30 | 0 - 30 | Sandwich plates | ZW-2SR10 | To the product |
Pmax [bar] | Qmax valves [l/min] | Q product family [l/min] | Design | Product family | |
---|---|---|---|---|---|
350 | 50 | 1.3 - 30 | Cartridge | SRP08 | To the product |
350 | 120 | 20 - 105 | Cartridge | SRP12 | To the product |
315 | 100 | 0 - 80 | Cartridge | SRPM | To the product |
Pmax [bar] | Qmax valves [l/min] | Q product family [l/min] | Design | Product family | |
---|---|---|---|---|---|
350 | 45 | 2.66 - 45.6 | Cartridge | ST10 | To the product |
350 | 60 | 7 - 60 | Cartridge | ST12230 | To the product |
350 | 150 | 31.5 - 150 | Cartridge | ST16 | To the product |