1000480865
The bodyguard for high requirements – inline filter up to 3000 m3/h
Features
- Multi-station filter housing for up to 21 filter elements
- Continuous separation of solid particles from low viscosity fluids such as:
- Water
- Coolants
- Washing media
- Processing oils
- Scrubber water - High quality Processmicron(r) filter elements made from polyester or polypropylene
- Filtration ratings from 1 µm to 90 µm
Advantages
- Very large filter area per filter element
- Convenient pivoting lid device
- Superior handling compared to commonly available disposable filter elements
- Protection of the clean side during filter element replacement thanks to fixed support tube
- Modular design gives optimal flexibility in catering to every application
- Low pressure drops due to large cross sections and filter areas
- Short maintenance times
- High contamination retention capacity
- High fluid compatibility
- Fully incinerable
Do you need a custom solution? You can send a product enquiry straight to our experts.
Unduhan untuk kategori ini
Data CAD tidak dapat ditemukan di tingkat kategori produk. Sebagai gantinya, dapat ditemukan langsung di tingkat produk individual.
Media
Water Filtration. Product Overview.
EN
(6.38 MB)
Inline Filters for Process Technology
EN
(7.04 MB)
PLF2-6HF Process Inline Filter Working filter
EN
(2.62 MB)
PLF2-9HF Process Inline Filter Protective filter
EN
(2.61 MB)