1000480863

The bodyguard for high requirements – inline filter up to 200 m3/h

Features

  • Continuous separation of solid particles from low viscosity fluids such as:
     - Water
     - Coolants
     - Washing media
     - Processing oils
     - Scrubber water
  • High quality Processmicron(r) filter elements made from polyester or polypropylene
  • Filtration ratings from 1 µm to 90 µm

Advantages

  • Very large filter area per filter element
  • Compact design with high flow rates
  • Superior handling compared to commonly available disposable filter elements
  • Protection of the clean side during filter element replacement thanks to fixed support tube
  • Modular design gives optimal flexibility in catering to every application
  • Low pressure drops due to large cross sections and filter areas
  • Short maintenance times
  • High contamination retention capacity
  • High fluid compatibility
  • Fully incinerable
Baca lebih lanjut Tampilkan lebih sedikit
Do you need a custom solution? You can send a product enquiry straight to our experts.

Unduhan untuk kategori ini

Data CAD tidak dapat ditemukan di tingkat kategori produk. Sebagai gantinya, dapat ditemukan langsung di tingkat produk individual.
Media
Water Filtration. Product Overview.
EN

(6.38 MB)

Inline Filters for Process Technology
EN

(7.04 MB)

PLF1 Process Inline Filter
EN

(2.61 MB)