HFI-CM
The HFI-CM (HYDAC Frequency Inverter - Cabinet Mounted) drive controller is a frequency inverter for three-phase synchronous motors for speed control.
It is used to control highly dynamic movements with synchronous motors.
It needs to be installed in a control cabinet.
This drive controller is available in performance classes up to 170 kW
It is used to control highly dynamic movements with synchronous motors.
It needs to be installed in a control cabinet.
This drive controller is available in performance classes up to 170 kW
Termékkeresés
Szűrő kiválasztása
Szűrő visszaállítása