HFI-MM kit

HFI-MM kit

The HFI-MM kit (HYDAC Frequency Inverter Motor-Mounted Kit) is a mounted, tested and adjusted set of components consisting of an asynchronous motor and a drive controller.
The HFI-MM kit is a ready-to-use, speed-controlled asynchronous motor that does not require a control cabinet for the drive controller/frequency inverter.
Performance class up to 22 kW
En savoir plus Voir moins
Recherche de produits
Sélection de filtre
Réinitialiser le filtre
Do you need a custom solution? You can send a product enquiry straight to our experts.