![PFFL – Process Filter Fuel Liquid PFFL – Process Filter Fuel Liquid](https://www.hydac.com/shop/media/catalog/crossbase/PRD_PHO_OVW/PRD_PHO_OVW_PFFL__SALL__AIN__V1.jpg)
PFFL – Process Filter Fuel Liquid
Particle filtration for alternative fuels in the navy, such as: Methanol (MeOH), ammonia (NH3) and LPG and LNG
Characteristics
- Suitable for use in fuel gas supply systems, fuel supply systems with low flash points, gas valve units or gas valve drives
- Operating pressures up to 400 bar
- Operating temperatures from -100°C up to +250°C
- Filtration ratings of up to 0.1 µm absolute
- Filter elements made from Chemicron® metal fibre fleece or wire mesh
Advantages
- Compact design
- Large filter area thank to optimal filtration layer design
- Cleanable filter material
Do you need a custom solution? You can send a product enquiry straight to our experts.
Descargas para esta categoría
Los datos CAD no se encuentran a nivel de categoría de productos. En su lugar, pueden encontrarse directamente a nivel de producto individual.
Medios
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_7816-00001.jpg)
Gas Filters. Product Overview.
Folleto de producto
ES
(13.29 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_7816-00001.jpg)
Gas Filters. Product Overview.
Folleto de producto
EN
(13.29 MB)