Datos técnicos
Lenguaje | Nombre | |
---|---|---|
[ "BG" ] | PRO5501-00001 | Descargar 0.68 MB |
[ "CS" ] | PRO5501-00001 | Descargar 0.68 MB |
[ "DA" ] | PRO5501-00001 | Descargar 0.68 MB |
[ "DE" ] | PRO5501-00001 | Descargar 0.69 MB |
[ "DE-AT" ] | PRO5501-00001 | Descargar 0.69 MB |
[ "DE-CH" ] | PRO5501-00001 | Descargar 0.69 MB |
[ "EN" ] | PRO5501-00001 | Descargar 0.68 MB |
[ "EN-AE" ] | PRO5501-00001 | Descargar 0.68 MB |
[ "EN-CH" ] | PRO5501-00001 | Descargar 0.68 MB |
[ "EN-IN" ] | PRO5501-00001 | Descargar 0.68 MB |
[ "EN-PL" ] | PRO5501-00001 | Descargar 0.68 MB |
[ "EN-ZA" ] | PRO5501-00001 | Descargar 0.68 MB |
[ "ES" ] | PRO5501-00001 | Descargar 0.69 MB |
[ "ES-AR" ] | PRO5501-00001 | Descargar 0.69 MB |
[ "ES-MX" ] | PRO5501-00001 | Descargar 0.69 MB |
[ "FI" ] | PRO5501-00001 | Descargar 0.68 MB |
[ "FR" ] | PRO5501-00001 | Descargar 0.69 MB |
[ "FR-CH" ] | PRO5501-00001 | Descargar 0.69 MB |
[ "HU" ] | PRO5501-00001 | Descargar 0.68 MB |
[ "IT" ] | PRO5501-00001 | Descargar 0.68 MB |
[ "IT-CH" ] | PRO5501-00001 | Descargar 0.68 MB |
[ "JA" ] | PRO5501-00001 | Descargar 0.36 MB |
[ "KO" ] | PRO5501-00001 | Descargar 0.68 MB |
[ "MS" ] | PRO5501-00001 | Descargar 0.68 MB |
[ "NL" ] | PRO5501-00001 | Descargar 0.68 MB |
[ "NL-BE" ] | PRO5501-00001 | Descargar 0.68 MB |
[ "NO" ] | PRO5501-00001 | Descargar 0.68 MB |
[ "PL" ] | 5501 00001 | Descargar 0.73 MB |
[ "PT" ] | 5501 00001 | Descargar 0.68 MB |
[ "SK" ] | PRO5501-00001 | Descargar 0.68 MB |
[ "SV" ] | PRO5501-00001 | Descargar 0.68 MB |
[ "TR" ] | PRO5501-00001 | Descargar 0.68 MB |
[ "ZH" ] | PRO5501-00001 | Descargar 0.68 MB |
[ "BG" ] | PRO5515-00001 | Descargar 0.26 MB |
[ "CS" ] | PRO5515-00001 | Descargar 0.26 MB |
[ "DA" ] | PRO5515-00001 | Descargar 0.26 MB |
[ "DE" ] | PRO5515-00001 | Descargar 0.31 MB |
[ "DE-AT" ] | PRO5515-00001 | Descargar 0.31 MB |
[ "DE-CH" ] | PRO5515-00001 | Descargar 0.31 MB |
[ "EN" ] | PRO5515-00001 | Descargar 0.26 MB |
[ "EN-AE" ] | PRO5515-00001 | Descargar 0.26 MB |
[ "EN-CH" ] | PRO5515-00001 | Descargar 0.26 MB |
[ "EN-IN" ] | PRO5515-00001 | Descargar 0.26 MB |
[ "EN-PL" ] | PRO5515-00001 | Descargar 0.26 MB |
[ "EN-ZA" ] | PRO5515-00001 | Descargar 0.26 MB |
[ "ES" ] | PRO5515-00001 | Descargar 0.16 MB |
[ "ES-AR" ] | PRO5515-00001 | Descargar 0.16 MB |
[ "ES-MX" ] | PRO5515-00001 | Descargar 0.16 MB |
[ "FI" ] | PRO5515-00001 | Descargar 0.26 MB |
[ "FR" ] | PRO5515-00001 | Descargar 0.26 MB |
[ "FR-CH" ] | PRO5515-00001 | Descargar 0.26 MB |
[ "HU" ] | PRO5515-00001 | Descargar 0.26 MB |
[ "IT" ] | PRO5515-00001 | Descargar 0.26 MB |
[ "IT-CH" ] | PRO5515-00001 | Descargar 0.26 MB |
[ "JA" ] | 5515 00001 | Descargar 0.14 MB |
[ "KO" ] | PRO5515-00001 | Descargar 0.26 MB |
[ "MS" ] | PRO5515-00001 | Descargar 0.26 MB |
[ "NL" ] | PRO5515-00001 | Descargar 0.26 MB |
[ "NL-BE" ] | PRO5515-00001 | Descargar 0.26 MB |
[ "NO" ] | PRO5515-00001 | Descargar 0.26 MB |
[ "PL" ] | PRO5515-00001 | Descargar 0.26 MB |
[ "PT" ] | 5515 00001 | Descargar 0.29 MB |
[ "SK" ] | PRO5515-00001 | Descargar 0.26 MB |
[ "SV" ] | PRO5515-00001 | Descargar 0.26 MB |
[ "TR" ] | PRO5515-00001 | Descargar 0.26 MB |
[ "ZH" ] | PRO5515-00001 | Descargar 0.26 MB |
[ "BG" ] | PRO5519-00001 | Descargar 0.38 MB |
[ "CS" ] | PRO5519-00001 | Descargar 0.38 MB |
[ "DA" ] | PRO5519-00001 | Descargar 0.38 MB |
[ "DE" ] | PRO5519-00001 | Descargar 0.47 MB |
[ "DE-AT" ] | PRO5519-00001 | Descargar 0.47 MB |
[ "DE-CH" ] | PRO5519-00001 | Descargar 0.47 MB |
[ "EN" ] | PRO5519-00001 | Descargar 0.38 MB |
[ "EN-AE" ] | PRO5519-00001 | Descargar 0.38 MB |
[ "EN-CH" ] | PRO5519-00001 | Descargar 0.38 MB |
[ "EN-IN" ] | PRO5519-00001 | Descargar 0.38 MB |
[ "EN-PL" ] | PRO5519-00001 | Descargar 0.38 MB |
[ "EN-ZA" ] | PRO5519-00001 | Descargar 0.38 MB |
[ "ES" ] | PRO5519-00001 | Descargar 0.38 MB |
[ "ES-AR" ] | PRO5519-00001 | Descargar 0.38 MB |
[ "ES-MX" ] | PRO5519-00001 | Descargar 0.38 MB |
[ "FI" ] | PRO5519-00001 | Descargar 0.38 MB |
[ "FR" ] | PRO5519-00001 | Descargar 0.27 MB |
[ "FR-CH" ] | PRO5519-00001 | Descargar 0.27 MB |
[ "HU" ] | PRO5519-00001 | Descargar 0.38 MB |
[ "IT" ] | PRO5519-00001 | Descargar 0.38 MB |
[ "IT-CH" ] | PRO5519-00001 | Descargar 0.38 MB |
[ "JA" ] | 5519 00001 | Descargar 0.17 MB |
[ "KO" ] | PRO5519-00001 | Descargar 0.38 MB |
[ "MS" ] | PRO5519-00001 | Descargar 0.38 MB |
[ "NL" ] | PRO5519-00001 | Descargar 0.38 MB |
[ "NL-BE" ] | PRO5519-00001 | Descargar 0.38 MB |
[ "NO" ] | PRO5519-00001 | Descargar 0.38 MB |
[ "PL" ] | PRO5519-00001 | Descargar 0.38 MB |
[ "PT" ] | PRO5519-00001 | Descargar 0.38 MB |
[ "SK" ] | PRO5519-00001 | Descargar 0.38 MB |
[ "SV" ] | PRO5519-00001 | Descargar 0.38 MB |
[ "TR" ] | PRO5519-00001 | Descargar 0.38 MB |
[ "ZH" ] | PRO5519-00001 | Descargar 0.38 MB |
[ "BG" ] | PRO5522-00001 | Descargar 0.28 MB |
[ "CS" ] | PRO5522-00001 | Descargar 0.28 MB |
[ "DA" ] | PRO5522-00001 | Descargar 0.28 MB |
[ "DE" ] | PRO5522-00001 | Descargar 0.38 MB |
[ "DE-AT" ] | PRO5522-00001 | Descargar 0.38 MB |
[ "DE-CH" ] | PRO5522-00001 | Descargar 0.38 MB |
[ "EN" ] | PRO5522-00001 | Descargar 0.28 MB |
[ "EN-AE" ] | PRO5522-00001 | Descargar 0.28 MB |
[ "EN-CH" ] | PRO5522-00001 | Descargar 0.28 MB |
[ "EN-IN" ] | PRO5522-00001 | Descargar 0.28 MB |
[ "EN-PL" ] | PRO5522-00001 | Descargar 0.28 MB |
[ "EN-ZA" ] | PRO5522-00001 | Descargar 0.28 MB |
[ "ES" ] | PRO5522-00001 | Descargar 0.28 MB |
[ "ES-AR" ] | PRO5522-00001 | Descargar 0.28 MB |
[ "ES-MX" ] | PRO5522-00001 | Descargar 0.28 MB |
[ "FI" ] | PRO5522-00001 | Descargar 0.28 MB |
[ "FR" ] | PRO5522-00001 | Descargar 0.29 MB |
[ "FR-CH" ] | PRO5522-00001 | Descargar 0.29 MB |
[ "HU" ] | PRO5522-00001 | Descargar 0.28 MB |
[ "IT" ] | PRO5522-00001 | Descargar 0.28 MB |
[ "IT-CH" ] | PRO5522-00001 | Descargar 0.28 MB |
[ "JA" ] | PRO5522-00001 | Descargar 0.28 MB |
[ "KO" ] | PRO5522-00001 | Descargar 0.28 MB |
[ "MS" ] | PRO5522-00001 | Descargar 0.28 MB |
[ "NL" ] | PRO5522-00001 | Descargar 0.28 MB |
[ "NL-BE" ] | PRO5522-00001 | Descargar 0.28 MB |
[ "NO" ] | PRO5522-00001 | Descargar 0.28 MB |
[ "PL" ] | PRO5522-00001 | Descargar 0.28 MB |
[ "PT" ] | PRO5522-00001 | Descargar 0.28 MB |
[ "SK" ] | PRO5522-00001 | Descargar 0.28 MB |
[ "SV" ] | PRO5522-00001 | Descargar 0.28 MB |
[ "TR" ] | PRO5522-00001 | Descargar 0.28 MB |
[ "ZH" ] | PRO5522-00001 | Descargar 0.28 MB |
[ "BG" ] | PRO5528-00001 | Descargar 0.26 MB |
[ "CS" ] | PRO5528-00001 | Descargar 0.26 MB |
[ "DA" ] | PRO5528-00001 | Descargar 0.26 MB |
[ "DE" ] | PRO5528-00001 | Descargar 0.37 MB |
[ "DE-AT" ] | PRO5528-00001 | Descargar 0.37 MB |
[ "DE-CH" ] | PRO5528-00001 | Descargar 0.37 MB |
[ "EN" ] | PRO5528-00001 | Descargar 0.26 MB |
[ "EN-AE" ] | PRO5528-00001 | Descargar 0.26 MB |
[ "EN-CH" ] | PRO5528-00001 | Descargar 0.26 MB |
[ "EN-IN" ] | PRO5528-00001 | Descargar 0.26 MB |
[ "EN-PL" ] | PRO5528-00001 | Descargar 0.26 MB |
[ "EN-ZA" ] | PRO5528-00001 | Descargar 0.26 MB |
[ "ES" ] | PRO5528-00001 | Descargar 0.26 MB |
[ "ES-AR" ] | PRO5528-00001 | Descargar 0.26 MB |
[ "ES-MX" ] | PRO5528-00001 | Descargar 0.26 MB |
[ "FI" ] | PRO5528-00001 | Descargar 0.26 MB |
[ "FR" ] | 5528 00001 | Descargar 0.27 MB |
[ "FR-CH" ] | 5528 00001 | Descargar 0.27 MB |
[ "HU" ] | PRO5528-00001 | Descargar 0.26 MB |
[ "IT" ] | PRO5528-00001 | Descargar 0.26 MB |
[ "IT-CH" ] | PRO5528-00001 | Descargar 0.26 MB |
[ "JA" ] | PRO5528-00001 | Descargar 0.26 MB |
[ "KO" ] | PRO5528-00001 | Descargar 0.26 MB |
[ "MS" ] | PRO5528-00001 | Descargar 0.26 MB |
[ "NL" ] | PRO5528-00001 | Descargar 0.26 MB |
[ "NL-BE" ] | PRO5528-00001 | Descargar 0.26 MB |
[ "NO" ] | PRO5528-00001 | Descargar 0.26 MB |
[ "PL" ] | PRO5528-00001 | Descargar 0.26 MB |
[ "PT" ] | PRO5528-00001 | Descargar 0.26 MB |
[ "SK" ] | PRO5528-00001 | Descargar 0.26 MB |
[ "SV" ] | PRO5528-00001 | Descargar 0.26 MB |
[ "TR" ] | PRO5528-00001 | Descargar 0.26 MB |
[ "ZH" ] | PRO5528-00001 | Descargar 0.26 MB |
[ "BG" ] | PRO5529-00001 | Descargar 0.41 MB |
[ "CS" ] | PRO5529-00001 | Descargar 0.41 MB |
[ "DA" ] | PRO5529-00001 | Descargar 0.41 MB |
[ "DE" ] | PRO5529-00001 | Descargar 0.41 MB |
[ "DE-AT" ] | PRO5529-00001 | Descargar 0.41 MB |
[ "DE-CH" ] | PRO5529-00001 | Descargar 0.41 MB |
[ "EN" ] | PRO5529-00001 | Descargar 0.41 MB |
[ "EN-AE" ] | PRO5529-00001 | Descargar 0.41 MB |
[ "EN-CH" ] | PRO5529-00001 | Descargar 0.41 MB |
[ "EN-IN" ] | PRO5529-00001 | Descargar 0.41 MB |
[ "EN-PL" ] | PRO5529-00001 | Descargar 0.41 MB |
[ "EN-ZA" ] | PRO5529-00001 | Descargar 0.41 MB |
[ "ES" ] | PRO5529-00001 | Descargar 0.41 MB |
[ "ES-AR" ] | PRO5529-00001 | Descargar 0.41 MB |
[ "ES-MX" ] | PRO5529-00001 | Descargar 0.41 MB |
[ "FI" ] | PRO5529-00001 | Descargar 0.41 MB |
[ "FR" ] | 5529 00001 | Descargar 0.24 MB |
[ "FR-CH" ] | 5529 00001 | Descargar 0.24 MB |
[ "HU" ] | PRO5529-00001 | Descargar 0.41 MB |
[ "IT" ] | PRO5529-00001 | Descargar 0.41 MB |
[ "IT-CH" ] | PRO5529-00001 | Descargar 0.41 MB |
[ "JA" ] | PRO5529-00001 | Descargar 0.41 MB |
[ "KO" ] | PRO5529-00001 | Descargar 0.41 MB |
[ "MS" ] | PRO5529-00001 | Descargar 0.41 MB |
[ "NL" ] | PRO5529-00001 | Descargar 0.41 MB |
[ "NL-BE" ] | PRO5529-00001 | Descargar 0.41 MB |
[ "NO" ] | PRO5529-00001 | Descargar 0.41 MB |
[ "PL" ] | PRO5529-00001 | Descargar 0.41 MB |
[ "PT" ] | PRO5529-00001 | Descargar 0.41 MB |
[ "SK" ] | PRO5529-00001 | Descargar 0.41 MB |
[ "SV" ] | PRO5529-00001 | Descargar 0.41 MB |
[ "TR" ] | PRO5529-00001 | Descargar 0.41 MB |
[ "ZH" ] | PRO5529-00001 | Descargar 0.41 MB |
[ "BG" ] | PRO5530-00001 | Descargar 0.25 MB |
[ "CS" ] | PRO5530-00001 | Descargar 0.25 MB |
[ "DA" ] | PRO5530-00001 | Descargar 0.25 MB |
[ "DE" ] | PRO5530-00001 | Descargar 0.26 MB |
[ "DE-AT" ] | PRO5530-00001 | Descargar 0.26 MB |
[ "DE-CH" ] | PRO5530-00001 | Descargar 0.26 MB |
[ "EN" ] | PRO5530-00001 | Descargar 0.25 MB |
[ "EN-AE" ] | PRO5530-00001 | Descargar 0.25 MB |
[ "EN-CH" ] | PRO5530-00001 | Descargar 0.25 MB |
[ "EN-IN" ] | PRO5530-00001 | Descargar 0.25 MB |
[ "EN-PL" ] | PRO5530-00001 | Descargar 0.25 MB |
[ "EN-ZA" ] | PRO5530-00001 | Descargar 0.25 MB |
[ "ES" ] | PRO5530-00001 | Descargar 0.25 MB |
[ "ES-AR" ] | PRO5530-00001 | Descargar 0.25 MB |
[ "ES-MX" ] | PRO5530-00001 | Descargar 0.25 MB |
[ "FI" ] | PRO5530-00001 | Descargar 0.25 MB |
[ "FR" ] | 5530 00001 | Descargar 0.29 MB |
[ "FR-CH" ] | 5530 00001 | Descargar 0.29 MB |
[ "HU" ] | PRO5530-00001 | Descargar 0.25 MB |
[ "IT" ] | PRO5530-00001 | Descargar 0.25 MB |
[ "IT-CH" ] | PRO5530-00001 | Descargar 0.25 MB |
[ "JA" ] | PRO5530-00001 | Descargar 0.25 MB |
[ "KO" ] | PRO5530-00001 | Descargar 0.25 MB |
[ "MS" ] | PRO5530-00001 | Descargar 0.25 MB |
[ "NL" ] | PRO5530-00001 | Descargar 0.25 MB |
[ "NL-BE" ] | PRO5530-00001 | Descargar 0.25 MB |
[ "NO" ] | PRO5530-00001 | Descargar 0.25 MB |
[ "PL" ] | PRO5530-00001 | Descargar 0.25 MB |
[ "PT" ] | PRO5530-00001 | Descargar 0.25 MB |
[ "SK" ] | PRO5530-00001 | Descargar 0.25 MB |
[ "SV" ] | PRO5530-00001 | Descargar 0.25 MB |
[ "TR" ] | PRO5530-00001 | Descargar 0.25 MB |
[ "ZH" ] | PRO5530-00001 | Descargar 0.25 MB |
[ "BG" ] | PRO5533-00001 | Descargar 0.28 MB |
[ "CS" ] | PRO5533-00001 | Descargar 0.28 MB |
[ "DA" ] | PRO5533-00001 | Descargar 0.28 MB |
[ "DE" ] | PRO5533-00001 | Descargar 0.33 MB |
[ "DE-AT" ] | PRO5533-00001 | Descargar 0.33 MB |
[ "DE-CH" ] | PRO5533-00001 | Descargar 0.33 MB |
[ "EN" ] | PRO5533-00001 | Descargar 0.28 MB |
[ "EN-AE" ] | PRO5533-00001 | Descargar 0.28 MB |
[ "EN-CH" ] | PRO5533-00001 | Descargar 0.28 MB |
[ "EN-IN" ] | PRO5533-00001 | Descargar 0.28 MB |
[ "EN-PL" ] | PRO5533-00001 | Descargar 0.28 MB |
[ "EN-ZA" ] | PRO5533-00001 | Descargar 0.28 MB |
[ "ES" ] | PRO5533-00001 | Descargar 0.28 MB |
[ "ES-AR" ] | PRO5533-00001 | Descargar 0.28 MB |
[ "ES-MX" ] | PRO5533-00001 | Descargar 0.28 MB |
[ "FI" ] | PRO5533-00001 | Descargar 0.28 MB |
[ "FR" ] | 5533 00001 | Descargar 0.26 MB |
[ "FR-CH" ] | 5533 00001 | Descargar 0.26 MB |
[ "HU" ] | PRO5533-00001 | Descargar 0.28 MB |
[ "IT" ] | PRO5533-00001 | Descargar 0.28 MB |
[ "IT-CH" ] | PRO5533-00001 | Descargar 0.28 MB |
[ "JA" ] | PRO5533-00001 | Descargar 0.28 MB |
[ "KO" ] | PRO5533-00001 | Descargar 0.28 MB |
[ "MS" ] | PRO5533-00001 | Descargar 0.28 MB |
[ "NL" ] | PRO5533-00001 | Descargar 0.28 MB |
[ "NL-BE" ] | PRO5533-00001 | Descargar 0.28 MB |
[ "NO" ] | PRO5533-00001 | Descargar 0.28 MB |
[ "PL" ] | PRO5533-00001 | Descargar 0.28 MB |
[ "PT" ] | PRO5533-00001 | Descargar 0.28 MB |
[ "SK" ] | PRO5533-00001 | Descargar 0.28 MB |
[ "SV" ] | PRO5533-00001 | Descargar 0.28 MB |
[ "TR" ] | PRO5533-00001 | Descargar 0.28 MB |
[ "ZH" ] | PRO5533-00001 | Descargar 0.28 MB |
[ "BG" ] | PRO5536-00001 | Descargar 0.3 MB |
[ "CS" ] | PRO5536-00001 | Descargar 0.3 MB |
[ "DA" ] | PRO5536-00001 | Descargar 0.3 MB |
[ "DE" ] | PRO5536-00001 | Descargar 0.29 MB |
[ "DE-AT" ] | PRO5536-00001 | Descargar 0.29 MB |
[ "DE-CH" ] | PRO5536-00001 | Descargar 0.29 MB |
[ "EN" ] | PRO5536-00001 | Descargar 0.3 MB |
[ "EN-AE" ] | PRO5536-00001 | Descargar 0.3 MB |
[ "EN-CH" ] | PRO5536-00001 | Descargar 0.3 MB |
[ "EN-IN" ] | PRO5536-00001 | Descargar 0.3 MB |
[ "EN-PL" ] | PRO5536-00001 | Descargar 0.3 MB |
[ "EN-ZA" ] | PRO5536-00001 | Descargar 0.3 MB |
[ "ES" ] | PRO5536-00001 | Descargar 0.3 MB |
[ "ES-AR" ] | PRO5536-00001 | Descargar 0.3 MB |
[ "ES-MX" ] | PRO5536-00001 | Descargar 0.3 MB |
[ "FI" ] | PRO5536-00001 | Descargar 0.3 MB |
[ "FR" ] | 5536 00001 | Descargar 0.29 MB |
[ "FR-CH" ] | 5536 00001 | Descargar 0.29 MB |
[ "HU" ] | PRO5536-00001 | Descargar 0.3 MB |
[ "IT" ] | PRO5536-00001 | Descargar 0.3 MB |
[ "IT-CH" ] | PRO5536-00001 | Descargar 0.3 MB |
[ "JA" ] | PRO5536-00001 | Descargar 0.3 MB |
[ "KO" ] | PRO5536-00001 | Descargar 0.3 MB |
[ "MS" ] | PRO5536-00001 | Descargar 0.3 MB |
[ "NL" ] | PRO5536-00001 | Descargar 0.3 MB |
[ "NL-BE" ] | PRO5536-00001 | Descargar 0.3 MB |
[ "NO" ] | PRO5536-00001 | Descargar 0.3 MB |
[ "PL" ] | PRO5536-00001 | Descargar 0.3 MB |
[ "PT" ] | PRO5536-00001 | Descargar 0.3 MB |
[ "SK" ] | PRO5536-00001 | Descargar 0.3 MB |
[ "SV" ] | PRO5536-00001 | Descargar 0.3 MB |
[ "TR" ] | PRO5536-00001 | Descargar 0.3 MB |
[ "ZH" ] | PRO5536-00001 | Descargar 0.3 MB |
[ "BG" ] | PRO5539-00001 | Descargar 0.87 MB |
[ "CS" ] | PRO5539-00001 | Descargar 0.87 MB |
[ "DA" ] | PRO5539-00001 | Descargar 0.87 MB |
[ "DE" ] | PRO5539-00001 | Descargar 0.92 MB |
[ "DE-AT" ] | PRO5539-00001 | Descargar 0.92 MB |
[ "DE-CH" ] | PRO5539-00001 | Descargar 0.92 MB |
[ "EN" ] | PRO5539-00001 | Descargar 0.87 MB |
[ "EN-AE" ] | PRO5539-00001 | Descargar 0.87 MB |
[ "EN-CH" ] | PRO5539-00001 | Descargar 0.87 MB |
[ "EN-IN" ] | PRO5539-00001 | Descargar 0.87 MB |
[ "EN-PL" ] | PRO5539-00001 | Descargar 0.87 MB |
[ "EN-ZA" ] | PRO5539-00001 | Descargar 0.87 MB |
[ "ES" ] | PRO5539-00001 | Descargar 0.87 MB |
[ "ES-AR" ] | PRO5539-00001 | Descargar 0.87 MB |
[ "ES-MX" ] | PRO5539-00001 | Descargar 0.87 MB |
[ "FI" ] | PRO5539-00001 | Descargar 0.87 MB |
[ "FR" ] | PRO5539-00001 | Descargar 0.87 MB |
[ "FR-CH" ] | PRO5539-00001 | Descargar 0.87 MB |
[ "HU" ] | PRO5539-00001 | Descargar 0.87 MB |
[ "IT" ] | PRO5539-00001 | Descargar 0.87 MB |
[ "IT-CH" ] | PRO5539-00001 | Descargar 0.87 MB |
[ "JA" ] | PRO5539-00001 | Descargar 0.87 MB |
[ "KO" ] | PRO5539-00001 | Descargar 0.87 MB |
[ "MS" ] | PRO5539-00001 | Descargar 0.87 MB |
[ "NL" ] | PRO5539-00001 | Descargar 0.87 MB |
[ "NL-BE" ] | PRO5539-00001 | Descargar 0.87 MB |
[ "NO" ] | PRO5539-00001 | Descargar 0.87 MB |
[ "PL" ] | PRO5539-00001 | Descargar 0.87 MB |
[ "PT" ] | PRO5539-00001 | Descargar 0.87 MB |
[ "SK" ] | PRO5539-00001 | Descargar 0.87 MB |
[ "SV" ] | PRO5539-00001 | Descargar 0.87 MB |
[ "TR" ] | PRO5539-00001 | Descargar 0.87 MB |
[ "ZH" ] | PRO5539-00001 | Descargar 0.87 MB |
[ "BG" ] | 5542 00001 | Descargar 0.86 MB |
[ "CS" ] | 5542 00001 | Descargar 0.86 MB |
[ "DA" ] | 5542 00001 | Descargar 0.86 MB |
[ "DE" ] | 5542 00001 | Descargar 0.87 MB |
[ "DE-AT" ] | 5542 00001 | Descargar 0.87 MB |
[ "DE-CH" ] | 5542 00001 | Descargar 0.87 MB |
[ "EN" ] | 5542 00001 | Descargar 0.86 MB |
[ "EN-AE" ] | 5542 00001 | Descargar 0.86 MB |
[ "EN-CH" ] | 5542 00001 | Descargar 0.86 MB |
[ "EN-IN" ] | 5542 00001 | Descargar 0.86 MB |
[ "EN-PL" ] | 5542 00001 | Descargar 0.86 MB |
[ "EN-ZA" ] | 5542 00001 | Descargar 0.86 MB |
[ "ES" ] | 5542 00001 | Descargar 0.86 MB |
[ "ES-AR" ] | 5542 00001 | Descargar 0.86 MB |
[ "ES-MX" ] | 5542 00001 | Descargar 0.86 MB |
[ "FI" ] | 5542 00001 | Descargar 0.86 MB |
[ "FR" ] | 5542 00001 | Descargar 0.86 MB |
[ "FR-CH" ] | 5542 00001 | Descargar 0.86 MB |
[ "HU" ] | 5542 00001 | Descargar 0.86 MB |
[ "IT" ] | 5542 00001 | Descargar 0.86 MB |
[ "IT-CH" ] | 5542 00001 | Descargar 0.86 MB |
[ "JA" ] | 5542 00001 | Descargar 0.86 MB |
[ "KO" ] | 5542 00001 | Descargar 0.86 MB |
[ "MS" ] | 5542 00001 | Descargar 0.86 MB |
[ "NL" ] | 5542 00001 | Descargar 0.86 MB |
[ "NL-BE" ] | 5542 00001 | Descargar 0.86 MB |
[ "NO" ] | 5542 00001 | Descargar 0.86 MB |
[ "PL" ] | 5542 00001 | Descargar 0.86 MB |
[ "PT" ] | 5542 00001 | Descargar 0.86 MB |
[ "SK" ] | 5542 00001 | Descargar 0.86 MB |
[ "SV" ] | 5542 00001 | Descargar 0.86 MB |
[ "TR" ] | 5542 00001 | Descargar 0.86 MB |
[ "ZH" ] | 5542 00001 | Descargar 0.86 MB |
[ "BG" ] | PRO5543-00001 | Descargar 0.4 MB |
[ "CS" ] | PRO5543-00001 | Descargar 0.4 MB |
[ "DA" ] | PRO5543-00001 | Descargar 0.4 MB |
[ "DE" ] | PRO5543-00001 | Descargar 0.41 MB |
[ "DE-AT" ] | PRO5543-00001 | Descargar 0.41 MB |
[ "DE-CH" ] | PRO5543-00001 | Descargar 0.41 MB |
[ "EN" ] | PRO5543-00001 | Descargar 0.4 MB |
[ "EN-AE" ] | PRO5543-00001 | Descargar 0.4 MB |
[ "EN-CH" ] | PRO5543-00001 | Descargar 0.4 MB |
[ "EN-IN" ] | PRO5543-00001 | Descargar 0.4 MB |
[ "EN-PL" ] | PRO5543-00001 | Descargar 0.4 MB |
[ "EN-ZA" ] | PRO5543-00001 | Descargar 0.4 MB |
[ "ES" ] | PRO5543-00001 | Descargar 0.4 MB |
[ "ES-AR" ] | PRO5543-00001 | Descargar 0.4 MB |
[ "ES-MX" ] | PRO5543-00001 | Descargar 0.4 MB |
[ "FI" ] | PRO5543-00001 | Descargar 0.4 MB |
[ "FR" ] | PRO5543-00001 | Descargar 0.4 MB |
[ "FR-CH" ] | PRO5543-00001 | Descargar 0.4 MB |
[ "HU" ] | PRO5543-00001 | Descargar 0.4 MB |
[ "IT" ] | PRO5543-00001 | Descargar 0.4 MB |
[ "IT-CH" ] | PRO5543-00001 | Descargar 0.4 MB |
[ "JA" ] | PRO5543-00001 | Descargar 0.4 MB |
[ "KO" ] | PRO5543-00001 | Descargar 0.4 MB |
[ "MS" ] | PRO5543-00001 | Descargar 0.4 MB |
[ "NL" ] | PRO5543-00001 | Descargar 0.4 MB |
[ "NL-BE" ] | PRO5543-00001 | Descargar 0.4 MB |
[ "NO" ] | PRO5543-00001 | Descargar 0.4 MB |
[ "PL" ] | PRO5543-00001 | Descargar 0.4 MB |
[ "PT" ] | PRO5543-00001 | Descargar 0.4 MB |
[ "SK" ] | PRO5543-00001 | Descargar 0.4 MB |
[ "SV" ] | PRO5543-00001 | Descargar 0.4 MB |
[ "TR" ] | PRO5543-00001 | Descargar 0.4 MB |
[ "ZH" ] | PRO5543-00001 | Descargar 0.4 MB |
[ "BG" ] | 5546 00001 | Descargar 0.45 MB |
[ "CS" ] | 5546 00001 | Descargar 0.45 MB |
[ "DA" ] | 5546 00001 | Descargar 0.45 MB |
[ "DE" ] | 5546 00001 | Descargar 0.46 MB |
[ "DE-AT" ] | 5546 00001 | Descargar 0.46 MB |
[ "DE-CH" ] | 5546 00001 | Descargar 0.46 MB |
[ "EN" ] | 5546 00001 | Descargar 0.45 MB |
[ "EN-AE" ] | 5546 00001 | Descargar 0.45 MB |
[ "EN-CH" ] | 5546 00001 | Descargar 0.45 MB |
[ "EN-IN" ] | 5546 00001 | Descargar 0.45 MB |
[ "EN-PL" ] | 5546 00001 | Descargar 0.45 MB |
[ "EN-ZA" ] | 5546 00001 | Descargar 0.45 MB |
[ "ES" ] | 5546 00001 | Descargar 0.45 MB |
[ "ES-AR" ] | 5546 00001 | Descargar 0.45 MB |
[ "ES-MX" ] | 5546 00001 | Descargar 0.45 MB |
[ "FI" ] | 5546 00001 | Descargar 0.45 MB |
[ "FR" ] | 5546 00001 | Descargar 0.45 MB |
[ "FR-CH" ] | 5546 00001 | Descargar 0.45 MB |
[ "HU" ] | 5546 00001 | Descargar 0.45 MB |
[ "IT" ] | 5546 00001 | Descargar 0.45 MB |
[ "IT-CH" ] | 5546 00001 | Descargar 0.45 MB |
[ "JA" ] | 5546 00001 | Descargar 0.45 MB |
[ "KO" ] | 5546 00001 | Descargar 0.45 MB |
[ "MS" ] | 5546 00001 | Descargar 0.45 MB |
[ "NL" ] | 5546 00001 | Descargar 0.45 MB |
[ "NL-BE" ] | 5546 00001 | Descargar 0.45 MB |
[ "NO" ] | 5546 00001 | Descargar 0.45 MB |
[ "PL" ] | 5546 00001 | Descargar 0.45 MB |
[ "PT" ] | 5546 00001 | Descargar 0.45 MB |
[ "SK" ] | 5546 00001 | Descargar 0.45 MB |
[ "SV" ] | 5546 00001 | Descargar 0.45 MB |
[ "TR" ] | 5546 00001 | Descargar 0.45 MB |
[ "ZH" ] | 5546 00001 | Descargar 0.45 MB |
Combinación | sin KH - combinación |
---|---|
Control de la posición de conmutación | sin control de la posición de conmutación |
Dispositivo de cierre | sin dispositivo de cierre |
Orificios de sujeción | sind orificios de sujeción |
Certificado de aceptación/prueba | sin aceptación |
Accionamiento | Palanca manual |
Presión nominal | 4500 |
Presión nominal | 31.5 |
Presión nominal. | 315 |
Ancho de llave | SW14 |
Modelo de la palanca de mando | Palanca de mando recta |
Protección de la superficie | galvanizado |
Número de código del material | Acero-acero inoxidable-POM-FPM |
Material de la carcasa, válvula de bola | Acero |
Norma | DIN2353,ISO8434-1-serie ligera |
Conexión / designación de la brida | LR |
Tipo de conexión | Anillo cortante |
Anchura nominal DN | 25 |
Tipo de construcción | KHB |
Denominación del objeto | KHB-35LR-1314-01X-A-SW14 |
N° de material | 854499 |
Descargas
Los datos CAD no se encuentran a nivel de categoría de productos. En su lugar, pueden encontrarse directamente a nivel de producto individual.
Medios
KH ... IOL - Ball valve with IO-Link position monitoring
Folleto de producto
ES
(0.86 MB)
KH ... IOL - Ball valve with IO-Link position monitoring
Folleto de producto
EN
(0.86 MB)
KHBH2 - 64 bar - Ball valves for hydrogen applications
Folleto de producto
ES
(0.4 MB)
KHBH2 - 64 bar - Ball valves for hydrogen applications
Folleto de producto
EN
(0.4 MB)
KHBRH2 - 500 bar - Ball valves for hydrogen applications
Folleto de producto
ES
(0.45 MB)
KHBRH2 - 500 bar - Ball valves for hydrogen applications
Folleto de producto
EN
(0.45 MB)