Disponible
Añadir a mi lista
Note: In the "My List" section, you can remember products and request them.
Datos técnicos
Lenguaje | Nombre | |
---|---|---|
[ "BG" ] | PRO5207-00001 | Descargar 1.11 MB |
[ "CS" ] | PRO5207-00001 | Descargar 1.11 MB |
[ "DA" ] | PRO5207-00001 | Descargar 1.11 MB |
[ "DE" ] | PRO5207-00001 | Descargar 1.29 MB |
[ "DE-AT" ] | PRO5207-00001 | Descargar 1.29 MB |
[ "DE-CH" ] | PRO5207-00001 | Descargar 1.29 MB |
[ "EN" ] | PRO5207-00001 | Descargar 1.11 MB |
[ "EN-AE" ] | PRO5207-00001 | Descargar 1.11 MB |
[ "EN-CH" ] | PRO5207-00001 | Descargar 1.11 MB |
[ "EN-IN" ] | PRO5207-00001 | Descargar 1.11 MB |
[ "EN-PL" ] | PRO5207-00001 | Descargar 1.11 MB |
[ "EN-ZA" ] | PRO5207-00001 | Descargar 1.11 MB |
[ "ES" ] | PRO5207-00001 | Descargar 1.11 MB |
[ "ES-AR" ] | PRO5207-00001 | Descargar 1.11 MB |
[ "ES-MX" ] | PRO5207-00001 | Descargar 1.11 MB |
[ "FI" ] | PRO5207-00001 | Descargar 1.11 MB |
[ "FR" ] | PRO5207-00001 | Descargar 1.11 MB |
[ "FR-CH" ] | PRO5207-00001 | Descargar 1.11 MB |
[ "HU" ] | PRO5207-00001 | Descargar 1.11 MB |
[ "ID" ] | PRO5207-00001 | Descargar 1.11 MB |
[ "IT" ] | PRO5207-00001 | Descargar 1.11 MB |
[ "IT-CH" ] | PRO5207-00001 | Descargar 1.11 MB |
[ "JA" ] | PRO5207-00001 | Descargar 1.11 MB |
[ "KO" ] | PRO5207-00001 | Descargar 1.11 MB |
[ "MS" ] | PRO5207-00001 | Descargar 1.11 MB |
[ "NL" ] | PRO5207-00001 | Descargar 1.11 MB |
[ "NL-BE" ] | PRO5207-00001 | Descargar 1.11 MB |
[ "NO" ] | PRO5207-00001 | Descargar 1.11 MB |
[ "PL" ] | PRO5207-00001 | Descargar 1.11 MB |
[ "PT" ] | PRO5207-00001 | Descargar 1.11 MB |
[ "SK" ] | PRO5207-00001 | Descargar 1.11 MB |
[ "SV" ] | PRO5207-00001 | Descargar 1.11 MB |
[ "TR" ] | PRO5207-00001 | Descargar 1.11 MB |
[ "ZH" ] | PRO5207-00001 | Descargar 1.11 MB |
[ "BG" ] | PRO5252-00001 | Descargar 0.7 MB |
[ "CS" ] | PRO5252-00001 | Descargar 0.7 MB |
[ "DA" ] | PRO5252-00001 | Descargar 0.7 MB |
[ "DE" ] | PRO5252-00001 | Descargar 0.68 MB |
[ "DE-AT" ] | PRO5252-00001 | Descargar 0.68 MB |
[ "DE-CH" ] | PRO5252-00001 | Descargar 0.68 MB |
[ "EN" ] | PRO5252-00001 | Descargar 0.7 MB |
[ "EN-AE" ] | PRO5252-00001 | Descargar 0.7 MB |
[ "EN-CH" ] | PRO5252-00001 | Descargar 0.7 MB |
[ "EN-IN" ] | PRO5252-00001 | Descargar 0.7 MB |
[ "EN-PL" ] | PRO5252-00001 | Descargar 0.7 MB |
[ "EN-ZA" ] | PRO5252-00001 | Descargar 0.7 MB |
[ "ES" ] | PRO5252-00001 | Descargar 0.7 MB |
[ "ES-AR" ] | PRO5252-00001 | Descargar 0.7 MB |
[ "ES-MX" ] | PRO5252-00001 | Descargar 0.7 MB |
[ "FI" ] | PRO5252-00001 | Descargar 0.7 MB |
[ "FR" ] | PRO5252-00001 | Descargar 0.7 MB |
[ "FR-CH" ] | PRO5252-00001 | Descargar 0.7 MB |
[ "HU" ] | PRO5252-00001 | Descargar 0.7 MB |
[ "ID" ] | PRO5252-00001 | Descargar 0.7 MB |
[ "IT" ] | PRO5252-00001 | Descargar 0.7 MB |
[ "IT-CH" ] | PRO5252-00001 | Descargar 0.7 MB |
[ "JA" ] | PRO5252-00001 | Descargar 0.7 MB |
[ "KO" ] | PRO5252-00001 | Descargar 0.7 MB |
[ "MS" ] | PRO5252-00001 | Descargar 0.7 MB |
[ "NL" ] | PRO5252-00001 | Descargar 0.7 MB |
[ "NL-BE" ] | PRO5252-00001 | Descargar 0.7 MB |
[ "NO" ] | PRO5252-00001 | Descargar 0.7 MB |
[ "PL" ] | PRO5252-00001 | Descargar 0.7 MB |
[ "PT" ] | 5252 00001 | Descargar 1.51 MB |
[ "SK" ] | PRO5252-00001 | Descargar 0.7 MB |
[ "SV" ] | PRO5252-00001 | Descargar 0.7 MB |
[ "TR" ] | PRO5252-00001 | Descargar 0.7 MB |
[ "ZH" ] | PRO5252-00001 | Descargar 0.7 MB |
[ "BG" ] | PRO5253-00001 | Descargar 1.68 MB |
[ "CS" ] | PRO5253-00001 | Descargar 1.68 MB |
[ "DA" ] | PRO5253-00001 | Descargar 1.68 MB |
[ "DE" ] | PRO5253-00001 | Descargar 1.68 MB |
[ "DE-AT" ] | PRO5253-00001 | Descargar 1.68 MB |
[ "DE-CH" ] | PRO5253-00001 | Descargar 1.68 MB |
[ "EN" ] | PRO5253-00001 | Descargar 1.68 MB |
[ "EN-AE" ] | PRO5253-00001 | Descargar 1.68 MB |
[ "EN-CH" ] | PRO5253-00001 | Descargar 1.68 MB |
[ "EN-IN" ] | PRO5253-00001 | Descargar 1.68 MB |
[ "EN-PL" ] | PRO5253-00001 | Descargar 1.68 MB |
[ "EN-ZA" ] | PRO5253-00001 | Descargar 1.68 MB |
[ "ES" ] | PRO5253-00001 | Descargar 1.68 MB |
[ "ES-AR" ] | PRO5253-00001 | Descargar 1.68 MB |
[ "ES-MX" ] | PRO5253-00001 | Descargar 1.68 MB |
[ "FI" ] | PRO5253-00001 | Descargar 1.68 MB |
[ "FR" ] | PRO5253-00001 | Descargar 1.68 MB |
[ "FR-CH" ] | PRO5253-00001 | Descargar 1.68 MB |
[ "HU" ] | PRO5253-00001 | Descargar 1.68 MB |
[ "ID" ] | PRO5253-00001 | Descargar 1.68 MB |
[ "IT" ] | PRO5253-00001 | Descargar 1.68 MB |
[ "IT-CH" ] | PRO5253-00001 | Descargar 1.68 MB |
[ "JA" ] | PRO5253-00001 | Descargar 1.68 MB |
[ "KO" ] | PRO5253-00001 | Descargar 1.68 MB |
[ "MS" ] | PRO5253-00001 | Descargar 1.68 MB |
[ "NL" ] | PRO5253-00001 | Descargar 1.68 MB |
[ "NL-BE" ] | PRO5253-00001 | Descargar 1.68 MB |
[ "NO" ] | PRO5253-00001 | Descargar 1.68 MB |
[ "PL" ] | PRO5253-00001 | Descargar 1.68 MB |
[ "PT" ] | PRO5253-00001 | Descargar 1.68 MB |
[ "SK" ] | PRO5253-00001 | Descargar 1.68 MB |
[ "SV" ] | PRO5253-00001 | Descargar 1.68 MB |
[ "TR" ] | PRO5253-00001 | Descargar 1.68 MB |
[ "ZH" ] | PRO5253-00001 | Descargar 1.68 MB |
[ "BG" ] | PRO530001-00001 | Descargar 0.12 MB |
[ "CS" ] | PRO530001-00001 | Descargar 0.12 MB |
[ "DA" ] | PRO530001-00001 | Descargar 0.12 MB |
[ "DE" ] | PRO530001-00001 | Descargar 0.14 MB |
[ "DE-AT" ] | PRO530001-00001 | Descargar 0.14 MB |
[ "DE-CH" ] | PRO530001-00001 | Descargar 0.14 MB |
[ "EN" ] | PRO530001-00001 | Descargar 0.12 MB |
[ "EN-AE" ] | PRO530001-00001 | Descargar 0.12 MB |
[ "EN-CH" ] | PRO530001-00001 | Descargar 0.12 MB |
[ "EN-IN" ] | PRO530001-00001 | Descargar 0.12 MB |
[ "EN-PL" ] | PRO530001-00001 | Descargar 0.12 MB |
[ "EN-ZA" ] | PRO530001-00001 | Descargar 0.12 MB |
[ "ES" ] | PRO530001-00001 | Descargar 0.12 MB |
[ "ES-AR" ] | PRO530001-00001 | Descargar 0.12 MB |
[ "ES-MX" ] | PRO530001-00001 | Descargar 0.12 MB |
[ "FI" ] | PRO530001-00001 | Descargar 0.12 MB |
[ "FR" ] | PRO530001-00001 | Descargar 0.12 MB |
[ "FR-CH" ] | PRO530001-00001 | Descargar 0.12 MB |
[ "HU" ] | PRO530001-00001 | Descargar 0.12 MB |
[ "ID" ] | PRO530001-00001 | Descargar 0.12 MB |
[ "IT" ] | PRO530001-00001 | Descargar 0.12 MB |
[ "IT-CH" ] | PRO530001-00001 | Descargar 0.12 MB |
[ "JA" ] | PRO530001-00001 | Descargar 0.12 MB |
[ "KO" ] | PRO530001-00001 | Descargar 0.12 MB |
[ "MS" ] | PRO530001-00001 | Descargar 0.12 MB |
[ "NL" ] | PRO530001-00001 | Descargar 0.12 MB |
[ "NL-BE" ] | PRO530001-00001 | Descargar 0.12 MB |
[ "NO" ] | PRO530001-00001 | Descargar 0.12 MB |
[ "PL" ] | PRO530001-00001 | Descargar 0.12 MB |
[ "PT" ] | PRO530001-00001 | Descargar 0.12 MB |
[ "SK" ] | PRO530001-00001 | Descargar 0.12 MB |
[ "SV" ] | PRO530001-00001 | Descargar 0.12 MB |
[ "TR" ] | PRO530001-00001 | Descargar 0.12 MB |
[ "ZH" ] | PRO530001-00001 | Descargar 0.12 MB |
Tipo de accionamiento manual de emergencia | Sin actuador manual de emergencia |
---|---|
Variante | Estándar |
Accionamiento manual de emergencia | No |
Función | Válvula direccional de 3/2 vías |
Accionamiento | Hidráulico |
Serie de válvulas | WKH10C/14-11 |
Espacio de montaje | FC10-4 |
Qmáx válvulas [l/min] | 40 |
Familia de productos | WKH10C/14-11 |
Tipo de conector | sin bobina |
Rango de presión P [bar] | 15 - 350 |
Bobina | sin bobina |
F. prod. rango caudal [l/min] | 0 - 40 |
Modo de funcionamiento | Válvula de corredera |
Rango de caudal Q [l/min] | 0 - 40 |
Tamaño nominal | 10 |
Denominación del objeto | WKH10C/14-11-C-NS-130 |
Pmáx [bar] | 350 |
Tipo de control | De control directo |
Tipo de instalación | UNF |
Material de la junta | NBR |
N° de material | 3587060 |
N° de material bobina | - |
Tipo de construcción | De rosca |
Descargas
Los datos CAD no se encuentran a nivel de categoría de productos. En su lugar, pueden encontrarse directamente a nivel de producto individual.
Medios