Kits de accionamiento - Juegos de componentes
The DVA kit and HFI-MM kit are drive component sets that make it easy to switch to speed-controlled hydraulic pumps.
The HFI-MM kit includes an asynchronous motor with a modular drive controller. It provides a simple interface for operating a hydraulic pump at a variable speed. The motor and drive controller are already in alignment, both mechanically and in terms of parametrisation. The user is responsible for the layout of the operating points and the hydraulic pump connection.
The DVA kit also includes the hydraulic pump connection. We are responsible for making sure the right decision is made when combining motor output, motor type and hydraulic pump, documentation and functional testing. This ensures that the necessary hydraulic operating points are reliably achieved.
The HFI-MM kit includes an asynchronous motor with a modular drive controller. It provides a simple interface for operating a hydraulic pump at a variable speed. The motor and drive controller are already in alignment, both mechanically and in terms of parametrisation. The user is responsible for the layout of the operating points and the hydraulic pump connection.
The DVA kit also includes the hydraulic pump connection. We are responsible for making sure the right decision is made when combining motor output, motor type and hydraulic pump, documentation and functional testing. This ensures that the necessary hydraulic operating points are reliably achieved.
Búsqueda de productos
Selección de filtro
Restablecer filtro