ZW-SDR06

  • Search Bar : $SL-1000060634 [1000496723] [global]
Material number
GP_1000486933
Product Search
Filter selection
Reset filter
Sealing material
Select all Reset selection
Position, valve
Select all Reset selection
Grouped product items
ZW-SDR06-01-AA -N *
Material-No. 6071192
Position valve:
Meter-out in port A
Adjustment type:
Tool
Cavity:
ISO 4401-03-02-0-05
Q product family [l/min]:
0 - 50
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-SDR06-01-AB -N *
Material-No. 6071193
Position valve:
Pressure at A and B
Adjustment type:
Tool
Cavity:
ISO 4401-03-02-0-05
Q product family [l/min]:
0 - 50
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-SDR06-01-AAB-N *
Material-No. 6071194
Position valve:
Meter-out port A and B
Adjustment type:
Tool
Cavity:
ISO 4401-03-02-0-05
Q product family [l/min]:
0 - 50
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-SDR06-01-ZAB-N *
Material-No. 6071195
Position valve:
Meter-in in port A and B
Adjustment type:
Tool
Cavity:
ISO 4401-03-02-0-05
Q product family [l/min]:
0 - 50
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-SDR06-01-AA -V *
Material-No. 6074186
Position valve:
Meter-out in port A
Adjustment type:
Tool
Cavity:
ISO 4401-03-02-0-05
Q product family [l/min]:
0 - 50
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-SDR06-01-AB -V *
Material-No. 6074187
Position valve:
Pressure at A and B
Adjustment type:
Tool
Cavity:
ISO 4401-03-02-0-05
Q product family [l/min]:
0 - 50
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-SDR06-01-AAB -V *
Material-No. 6074188
Position valve:
Meter-out port A and B
Adjustment type:
Tool
Cavity:
ISO 4401-03-02-0-05
Q product family [l/min]:
0 - 50
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-SDR06-01-ZAB -V *
Material-No. 6074189
Position valve:
Meter-in in port A and B
Adjustment type:
Tool
Cavity:
ISO 4401-03-02-0-05
Q product family [l/min]:
0 - 50
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.