WSM20121W

  • Search Bar : $SL-1000055820 [1000484927] [global]
Material number
GP_1000485149
Product Search
Filter selection
Reset filter
Sealing material
Select all Reset selection
Coil
Select all Reset selection
Plug connector type
Select all Reset selection
Manual override
Select all Reset selection
Grouped product items
WSM20121W-01-C-N-0
Material-No. 3538975
Type, manual override:
No manual override        
Model:
Default
Manual override:
No
Function:
2/2 directional valve
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
WSM20121W-01-C-N-24DG
Material-No. 3588177
Type, manual override:
No manual override        
Model:
Default
Manual override:
No
Function:
2/2 directional valve
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
WSM20121W-01M-C-N-0
Material-No. 3733929
Type, manual override:
Srew override
Model:
Default
Manual override:
Yes
Function:
2/2 directional valve
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
WSM20121W-01M-C-V-0
Material-No. 4079615
Type, manual override:
Srew override
Model:
Default
Manual override:
Yes
Function:
2/2 directional valve
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
WSM20121W-01-C-V-0
Material-No. 4098088
Type, manual override:
No manual override        
Model:
Default
Manual override:
No
Function:
2/2 directional valve
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.