WSM20121V

Material number
GP_1000485147
Product Search
Filter selection
Reset filter
Coil
Select all Reset selection
Plug connector type
Select all Reset selection
Manual override
Select all Reset selection
Grouped product items
WSM20121V-01-C-N-0
Material-No. 3588154
Setting range P [bar]:
5 - 420
Flow rate range for product family [l/min]:
17.5 - 350
Design:
Cartridge
Product family:
WSM20121V
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
WSM20121V-01-C-N-24DG
Material-No. 3588176
Setting range P [bar]:
5 - 420
Flow rate range for product family [l/min]:
17.5 - 350
Design:
Cartridge
Product family:
WSM20121V
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
WSM20121V-01M-C-N-0
Material-No. 6122313
Setting range P [bar]:
5 - 420
Flow rate range for product family [l/min]:
17.5 - 350
Design:
Cartridge
Product family:
WSM20121V
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.