WSM10120W

  • Search Bar : $SL-1000055820 [1000484927] [global]
Material number
GP_1000485153
Product Search
Filter selection
Reset filter
Sealing material
Select all Reset selection
Coil
Select all Reset selection
Plug connector type
Select all Reset selection
Manual override
Select all Reset selection
Grouped product items
WSM10120W-01-C-N-24DG
Material-No. 3541964
Type, manual override:
No manual override        
Model:
Default
Manual override:
No
Function:
2/2 directional valve
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
WSM10120W-01M-C-N-0
Material-No. 3612817
Type, manual override:
Push override
Model:
Default
Manual override:
Yes
Function:
2/2 directional valve
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
WSM10120W-01-C-N-0
Material-No. 3612819
Type, manual override:
No manual override        
Model:
Default
Manual override:
No
Function:
2/2 directional valve
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
WSM10120W-01M-C-V-0
Material-No. 4219743
Type, manual override:
Push override
Model:
Default
Manual override:
Yes
Function:
2/2 directional valve
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.