WS08ZR

Material number
GP_1000485037
learn more ...
  • Search Bar : $SL-1000055820 [1000484927] [global]
Product Search
Filter selection
Reset filter
Coil
Select all Reset selection
Plug connector type
Select all Reset selection
Manual override
Select all Reset selection
Model
Select all Reset selection
Show more filters

WS08ZR


Grouped product items
WS08ZR-01E-C-N-24DG
Material-No. 3352882
Model:
Switch position monitoring
Type, manual override:
No manual override        
Manual override:
No
Function:
2/2 directional valve
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
WS08ZR-01-C-N-0
Material-No. 560182
Type, manual override:
No manual override        
Model:
Default
Manual override:
No
Function:
2/2 directional valve
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
WS08ZR-01M-C-N-0
Material-No. 560188
Type, manual override:
Srew override
Model:
Default
Manual override:
Yes
Function:
2/2 directional valve
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.