WS08C

Material number
GP_1000485229
Product Search
Filter selection
Reset filter
Coil
Select all Reset selection
Plug connector type
Select all Reset selection
Grouped product items
WS08C-01-C-N-0
Material-No. 3778046
Setting range P [bar]:
0 - 350
Flow rate range for product family [l/min]:
0 - 22
Design:
Cartridge
Product family:
WS08C
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
WS08C-01-C-N-12DG
Material-No. 3778047
Setting range P [bar]:
0 - 350
Flow rate range for product family [l/min]:
0 - 22
Design:
Cartridge
Product family:
WS08C
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
WS08C-01-C-N-24DG
Material-No. 3778048
Setting range P [bar]:
0 - 350
Flow rate range for product family [l/min]:
0 - 22
Design:
Cartridge
Product family:
WS08C
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.