WS08BR-31

Material number
GP_1000485175
Product Search
Filter selection
Reset filter
Coil
Select all Reset selection
Plug connector type
Select all Reset selection
Grouped product items
WS08BR-31-C-N-230AG
Material-No. 3554848
Setting range P [bar]:
5 - 350
Flow rate range for product family [l/min]:
2 - 40
Design:
Cartridge
Product family:
WS08BR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
WS08BR-31-C-N-0
Material-No. 3704993
Setting range P [bar]:
5 - 350
Flow rate range for product family [l/min]:
2 - 40
Design:
Cartridge
Product family:
WS08BR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.