WS06Z

  • Search Bar : $SL-1000055820 [1000484927] [global]
Material number
GP_1000485127
Product Search
Filter selection
Reset filter
Sealing material
Select all Reset selection
Manual override
Select all Reset selection
Model
Select all Reset selection
Additional function
Select all Reset selection
Grouped product items
WS06Z-01-C-N-0
Material-No. 2610237
Type, manual override:
No manual override        
Model:
Default
Manual override:
No
Function:
2/2 directional valve
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
WS06Z-30-C-N-0
Material-No. 2610320
Model:
With screen
Type, manual override:
No manual override        
Manual override:
No
Function:
2/2 directional valve
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
WS06Z-01M-C-N-0
Material-No. 2610351
Type, manual override:
Srew override
Model:
Default
Manual override:
Yes
Function:
2/2 directional valve
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
WS06Z-01-C-V-0
Material-No. 2610531
Type, manual override:
No manual override        
Model:
Default
Manual override:
No
Function:
2/2 directional valve
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.