WK12C

Material number
GP_1000542088
Product Search
Filter selection
Reset filter
Coil
Select all Reset selection
Plug connector type
Select all Reset selection
Grouped product items
WK12C-01-C-UN-0
Material-No. 4806713
Setting range P [bar]:
0 - 250
Flow rate range for product family [l/min]:
0 - 60
Design:
Cartridge
Product family:
WK12C
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
WK12C-01-C-UN-12DG
Material-No. 4806714
Setting range P [bar]:
0 - 250
Flow rate range for product family [l/min]:
0 - 60
Design:
Cartridge
Product family:
WK12C
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
WK12C-01-C-UN-24DG
Material-No. 4806775
Setting range P [bar]:
0 - 250
Flow rate range for product family [l/min]:
0 - 60
Design:
Cartridge
Product family:
WK12C
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.