WBF – Wombat Filter

The Wombat filter housing WBF is used in particular for pre- and main filtration of fluids. It provides excellent protection for components and systems primarily in industrial part washers as well as in hydraulic and lubrication systems.
Wombat filter elements or commercially available filter bags are used.

  • High contamination retention capacity and low pressure drop due to pleated Wombat filter elements
  • Very high filtration efficiency >99.8% in various filtration ratings
  • Bar magnets available as an accessory
  • Very simple serviceability due to special element construction
  • Can also be used with common filter bags
Read more Show less
  • Search Bar: Search Bar
Material number
GP_1000444969
Product Search
Filter selection
Reset filter
Grouped product items
WBF-100B-CL-FA
Material-No. 4442731
Other features:
0=no other features
Sealing material:
V=FPM (Viton)
Clogging indicator:
DZ=piping only, no VM
Connection size:
50
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
WBF-201W-CL-FE
Material-No. 4340544
Other features:
0=no other features
Sealing material:
V=FPM (Viton)
Clogging indicator:
E=pressure gauge
Connection size:
50
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
WBF-201B-CL-FZ
Material-No. 4282690
Other features:
0=no other features
Sealing material:
V=FPM (Viton)
Clogging indicator:
Z=none (SF)
Connection size:
50
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
WBF-201W-CL-FZ
Material-No. 4282691
Other features:
0=no other features
Sealing material:
V=FPM (Viton)
Clogging indicator:
Z=none (SF)
Connection size:
50
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
WBF-100W-CL-FA
Material-No. 4442732
Other features:
0=no other features
Sealing material:
V=FPM (Viton)
Clogging indicator:
DZ=piping only, no VM
Connection size:
50
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
WBF-201B-CL-FA
Material-No. 4596795
Other features:
0=no other features
Sealing material:
V=FPM (Viton)
Clogging indicator:
DZ=piping only, no VM
Connection size:
50
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
WBF-201Z-BL-FA
Material-No. 4703614
Other features:
0=no other features
Sealing material:
V=FPM (Viton)
Clogging indicator:
A=no CI (screw plug)
Connection size:
50
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
WB Wombat Filter Element
Product brochure EN

(0.97 MB)

WBF WombatFilter
Product brochure EN

(0.49 MB)

FM-P Flexmicron Premium
Product brochure EN

(0.31 MB)

Flexmicron Economy FM-E
Product brochure EN

(0.3 MB)

FB-S Filter bag Standard
Product brochure EN

(0.18 MB)

FB-E Filter bag Economy
Product brochure EN

(0.17 MB)