WB – WOMBAT

The wombat element is a star-folded filter element through which flow passes from the inside to the outside and is designed to absorb large amounts of dirt at high separation rates. The Wombat element can be installed in any common bag filter using an adapter kit (accommodating basket and seal) and replace the filter bag present there. Application for filtration of cleaning and processing fluids, for prefiltration of fluids in hydraulic and lubrication systems, as working and police filters on cleaning systems (washing systems) or in processing machines.
  • High purity of fluids in critical processes
  • Longer service life of the filter elements due to higher dirt absorption capacity compared to filter bags
  • Reduced pressure loss compared to filter bags (up to 30%)
  • Search Bar : $SL-1000065135 [1000507172] [global]
Material number
GP_1000421394
Product Search
Filter selection
Reset filter
Grouped product items
N100WB001-PESF
Material-No. 4089732
Sealing material:
V=FPM (Viton)
Filtration rating:
1
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N100WB003-PESF
Material-No. 4089734
Sealing material:
V=FPM (Viton)
Filtration rating:
3
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N100WB005-PESF
Material-No. 4089765
Sealing material:
V=FPM (Viton)
Filtration rating:
5
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N100WB030-PESF
Material-No. 4220893
Sealing material:
V=FPM (Viton)
Filtration rating:
30
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N200WB005-PESF
Material-No. 3543241
Sealing material:
V=FPM (Viton)
Filtration rating:
5
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N200WB010-PESF
Material-No. 3543267
Sealing material:
V=FPM (Viton)
Filtration rating:
10
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N200WB020-PESF
Material-No. 3543152
Other features:
0=no other features
Sealing material:
SO=special material
Clogging indicator:
O=no details
Connection size:
Not relevant
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N200WB040-PESF
Material-No. 3543188
Other features:
0=no other features
Sealing material:
V=FPM (Viton)
Clogging indicator:
O=no details
Connection size:
Not relevant
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
WB Wombat Filter Element
Product brochure EN

(0.97 MB)