VMF – back-pressure, with G1/8

The VMF back-pressure indicator with G1/8 threaded connection is designed for return and suction filters.
  • Search Bar: Search Bar
Material number
GP_1000515589
Product Search
Filter selection
Reset filter
Version
Select all Reset selection
pmax [bar]
Select all Reset selection
Response pressure
Select all Reset selection
Grouped product items
VMF 5 F.0
Material-No. 1250122
Other features, CI:
0=no other features
Version:
F=pressure switch (abs. press.)
Response pressure:
5
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VMF 2.5 D.1 /-LED
Material-No. 1252291
Other features, CI:
LED=CI with LED display
Version:
D=visual/electrical
Response pressure:
2.5
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VMF 2.5 B.1
Material-No. 1252305
Other features, CI:
0=no other features
Version:
B=vis. with autom. reset
Response pressure:
2.5
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VMF 2.5 C.1
Material-No. 1253352
Other features, CI:
0=no other features
Version:
C=electrical switch
Response pressure:
2.5
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VMF 5 C.1
Material-No. 1260429
Other features, CI:
0=no other features
Version:
C=electrical switch
Response pressure:
5
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VMF 5 D.1 /-L24
Material-No. 1261188
Other features, CI:
L24=lamp voltage 24V
Version:
D=visual/electrical
Response pressure:
5
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VMF 2.5 D.1 /-L24
Material-No. 1262378
Other features, CI:
L24=lamp voltage 24V
Version:
D=visual/electrical
Response pressure:
2.5
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VMF 2 D.1 /-L24-SO135
Material-No. 1265175
Other features, CI:
L24=lamp voltage 24V
Version:
D=visual/electrical
Response pressure:
2
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VMF 2 F.0 /-OE
Material-No. 1276838
Other features, CI:
OE=N/C function for CI
Version:
F=pressure switch (abs. press.)
Response pressure:
2
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VMF 0.2 UF.0 /-OE
Material-No. 1276841
Other features, CI:
OE=N/C function for CI
Version:
UF=neg. press. switch
Response pressure:
0.2
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VMF 2 R.0
Material-No. 1282040
Other features, CI:
0=no other features
Version:
R=pressure gauge, 2-colour
Response pressure:
2
Sealing material:
0=no seal
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VMF 2.5 B.1 /-V
Material-No. 1285982
Other features, CI:
0=no other features
Version:
B=vis. with autom. reset
Response pressure:
2.5
Sealing material:
V=FPM (Viton)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VMF 2.5 F.0
Material-No. 1286922
Other features, CI:
0=no other features
Version:
F=pressure switch (abs. press.)
Response pressure:
2.5
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VMF 2 FD.0 /-2M0
Material-No. 1289354
Other features, CI:
2M0=2contacts-male
Version:
FD=pressure switch, Deutsch
Response pressure:
2
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VMF 5 FD.0 /-2M0
Material-No. 1294380
Other features, CI:
2M0=2contacts-male
Version:
FD=pressure switch, Deutsch
Response pressure:
5
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VMF 2 FD.0 /-2M0-OE
Material-No. 1295749
Other features, CI:
2M0=2contacts-male, OE=N/C function for CI
Version:
FD=pressure switch, Deutsch
Response pressure:
2
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VMF 2.5 FD.0 /-2M0
Material-No. 1296349
Other features, CI:
2M0=2contacts-male
Version:
FD=pressure switch, Deutsch
Response pressure:
2.5
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VMF 5 D.1 /-LED
Material-No. 1298151
Other features, CI:
LED=CI with LED display
Version:
D=visual/electrical
Response pressure:
5
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VMF 5 E.0
Material-No. 1299848
Other features, CI:
0=no other features
Version:
E=pressure gauge
Response pressure:
5
Sealing material:
0=no seal
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VMF 2.5 D.1 /-L220
Material-No. 1301402
Other features, CI:
L220=lamp voltage 220V
Version:
D=visual/electrical
Response pressure:
2.5
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Filter Clogging Indicators
Product brochure EN

(5.27 MB)